(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2185-11 |
1-2185-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal volume (L) | Internal dimensions (mm) |
External Dimensions (mm) |
Manufacturer Product Name | Part Number | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,183.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 19 Day(s) | 27.5 | 535×335×140 | 590×390×155 | Water Tank for Thermostat HB-1400 PP-28 | PP-28 | 4571110737279 | 1 pc. | ||
฿ 4,393.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 19 Day(s) | 36 | 535×335×190 | 590×390×205 | Water Tank for Thermostat HB-1400 PP-36 | PP-36 | 4571110737286 | 1 pc. |
Thermostatic temperature device that has excellent temperature distribution precision.
[Features]
· Has a built-in 1,400 W heater, and can be used in a wide range of applications.
· Has excellent temperature distribution precision due to the use of a jet pump. (Temperature display precision of "±1°C")
· The water tank (sold separately) has a drainage valve, making changing water / cleaning easy.
· Temperature control method: digital PID control.
· Safety measures: independent overheating prevention, float type boil-dry prevention.
· Power supply: 100 V AC, 50/60 Hz, 14 A, power cord length: 2 m (3P plug).
· Water tank: has a drainage valve, making changing water / cleaning easy.
· Materials: main body / stainless steel (SUS430), water tank / PP (polypropylene).
Part Number |
---|
1-2185-11 |
1-2185-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal volume (L) | Internal dimensions (mm) |
External Dimensions (mm) |
Manufacturer Product Name | Part Number | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,183.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 19 Day(s) | 27.5 | 535×335×140 | 590×390×155 | Water Tank for Thermostat HB-1400 PP-28 | PP-28 | 4571110737279 | 1 pc. | ||
฿ 4,393.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 19 Day(s) | 36 | 535×335×190 | 590×390×205 | Water Tank for Thermostat HB-1400 PP-36 | PP-36 | 4571110737286 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Water bath internal dimensions
PP-28: W535 × D335 × H140 mm (27.5 L), PP-36: W535 × D335 × H190 mm (36 L)
Main body weight: approx. 3.5 kg
Includes timer functions(ON timer, OFF timer, SV start)
*Main body does not come with water bath.
Part No. | Model Number | Specifications | External Dimensions (mm) |
---|---|---|---|
1-2185-01 | HB-1400 | Main body | 408 × 136 × 205 |
1-2185-11 | PP-28 | Water Bath | 590 × 390 × 155 |
1-2185-12 | PP-36 | Water Bath | 590 × 390 × 205 |
How can we improve?
How can we improve?