(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

La Com, Ace

La Com, Ace

You can add up to 6 items to the comparison list.

Loading...

Specifications of 5-206-02

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • External Dimensions(mm)
    504X341X168
  • Weight(g)
    -
  • Specifications
    Water Tank
  • Manufacturer Product Name
    My Locker PP 180
  • Part Number
    180 Type
  • JAN Code
    4983049483675
  • Features
    Setting requires simple placement at the edge of a shallow water tank. Equipped with dry-heating protection with float by standard. Can circulate constant temperature water to external sealed vessel when used with branched transferring pipe. Any polypropylene container or stainless steel bath can function as a precise constant temperature water bath.
  • Footnotes
    Main unit only. Water tank is not included.
Part Number
5-206-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,692.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 35 Day(s)

Basic Specifications

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • External Dimensions(mm)
    504X341X168
  • Weight(g)
    -
  • Specifications
    Water Tank
  • Manufacturer Product Name
    My Locker PP 180
  • Part Number
    180 Type
  • JAN Code
    4983049483675
  • Features
    Setting requires simple placement at the edge of a shallow water tank. Equipped with dry-heating protection with float by standard. Can circulate constant temperature water to external sealed vessel when used with branched transferring pipe. Any polypropylene container or stainless steel bath can function as a precise constant temperature water bath.
  • Footnotes
    Main unit only. Water tank is not included.

Product Description

Setting requires simple placement at the edge of a shallow water tank. Equipped with dry-heating protection with float by standard. Can circulate constant temperature water to external sealed vessel when used with branched transferring pipe. Any polypropylene container or stainless steel bath can function as a precise constant temperature water bath.

Specifications of 5-206-02

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • External Dimensions(mm)
    504X341X168
  • Weight(g)
    -
  • Specifications
    Water Tank
  • Manufacturer Product Name
    My Locker PP 180
  • Part Number
    180 Type
  • JAN Code
    4983049483675
  • Features
    Setting requires simple placement at the edge of a shallow water tank. Equipped with dry-heating protection with float by standard. Can circulate constant temperature water to external sealed vessel when used with branched transferring pipe. Any polypropylene container or stainless steel bath can function as a precise constant temperature water bath.
  • Footnotes
    Main unit only. Water tank is not included.
Part Number
5-206-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,692.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1