(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Blowing Fixed Temperature Dryer

Air Blowing Fixed Temperature Dryer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 19,065.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5197-01 SALE
1-5197-02 SALE
1-5197-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Temperature Range
(°C)
Internal volume (L) Power Supply Convection system Other Internal dimensions
(mm)
External Dimensions
(mm)
Weight
(g)
Specifications Manufacturer Product Name Part Number Features Accuracy Temperature Control System Inner and Outer Temperature sensor Accessory Internal Capacity

฿ 393,509.00

฿ 324,054.66

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Normal Temperature+20 - 150 461 Three-Phase 200 V Forced Convection - 750×580×1060 850×775×1495 150000 - Fixed Temperature Ventilation Dryer Solid Type FC-1000 FC-1000 Inner and outer are both stainless steel, with excellent corrosion resistance and durability. Hot blast forced circulation type with high temperature distribution precision. The tray can protrude to the front, and the gap can be freely adjusted. ±1℃ PID Control Stainless Steel (SUS304) K Thermocouple Shelf Board x 4 Pieces 1 unit

฿ 569,157.00

฿ 468,700.79

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Normal Temperature+20 - 150 927 Three-Phase 200 V Forced Convection - 1000×760×1220 1100×1000×1770 240000 - Fixed Temperature Ventilation Dryer Solid Type FC-2000 FC-2000 Inner and outer are both stainless steel, with excellent corrosion resistance and durability. Hot blast forced circulation type with high temperature distribution precision. The tray can protrude to the front, and the gap can be freely adjusted. ±1℃ PID Control Stainless Steel (SUS304) K Thermocouple Shelf Board x 5 Pieces 1 unit

฿ 19,065.00

฿ 15,252.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) - - - - Option - - - Spare shelf board FC-2000 Fixed Temperature Ventilation Dryer Solid Spare Shelves FC2000 Spare shelf board FC-2000 - - - - - - 1 unit

Basic Specifications

  • Product Type
    Dryer
  • Type
    Set Temperature
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Internal Capacity
    1 unit

Product Description

The exterior and interior are both made completely out of stainless steel, providing superior corrosion resistance and durability. High temperature distribution accuracy is possible using a hot wind forced circulation system. The shelf board can be pulled forwards, and pitches can be changed with complete freedom.

Part Number
1-5197-01 SALE
1-5197-02 SALE
1-5197-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Temperature Range
(°C)
Internal volume (L) Power Supply Convection system Other Internal dimensions
(mm)
External Dimensions
(mm)
Weight
(g)
Specifications Manufacturer Product Name Part Number Features Accuracy Temperature Control System Inner and Outer Temperature sensor Accessory Internal Capacity

฿ 393,509.00

฿ 324,054.66

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Normal Temperature+20 - 150 461 Three-Phase 200 V Forced Convection - 750×580×1060 850×775×1495 150000 - Fixed Temperature Ventilation Dryer Solid Type FC-1000 FC-1000 Inner and outer are both stainless steel, with excellent corrosion resistance and durability. Hot blast forced circulation type with high temperature distribution precision. The tray can protrude to the front, and the gap can be freely adjusted. ±1℃ PID Control Stainless Steel (SUS304) K Thermocouple Shelf Board x 4 Pieces 1 unit

฿ 569,157.00

฿ 468,700.79

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Normal Temperature+20 - 150 927 Three-Phase 200 V Forced Convection - 1000×760×1220 1100×1000×1770 240000 - Fixed Temperature Ventilation Dryer Solid Type FC-2000 FC-2000 Inner and outer are both stainless steel, with excellent corrosion resistance and durability. Hot blast forced circulation type with high temperature distribution precision. The tray can protrude to the front, and the gap can be freely adjusted. ±1℃ PID Control Stainless Steel (SUS304) K Thermocouple Shelf Board x 5 Pieces 1 unit

฿ 19,065.00

฿ 15,252.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) - - - - Option - - - Spare shelf board FC-2000 Fixed Temperature Ventilation Dryer Solid Spare Shelves FC2000 Spare shelf board FC-2000 - - - - - - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1