(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trestle

Trestle

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 1-9937-11

  • Product Type
    Other
  • Type
    Other
  • Dimensions(mm)
    400X442X700
  • Product Name
    Frame with Storage
  • Load Resistance(kg)
    60
  • Manufacturer Product Name
    Frame for ETTAS OK-300S
  • Part Number
    OK-300S
  • JAN Code
    4560111779869
  • Features
    Includes fixing brackets and drawer. Wheels with adjustable feet for both mobility and secure installation.
  • Material
    Steel Melamine Baked Paint
  • Accessory
    Dedicated Fixing Bracket x 4
  • Caster
    φ50 mm Flexible Rubber Wheels (Adjustable Feet Included)
Part Number
1-9937-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,820.00

฿ 13,456.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 35 Day(s)

Basic Specifications

  • Product Type
    Other
  • Type
    Other
  • Dimensions(mm)
    400X442X700
  • Product Name
    Frame with Storage
  • Load Resistance(kg)
    60
  • Manufacturer Product Name
    Frame for ETTAS OK-300S
  • Part Number
    OK-300S
  • JAN Code
    4560111779869
  • Features
    Includes fixing brackets and drawer. Wheels with adjustable feet for both mobility and secure installation.
  • Material
    Steel Melamine Baked Paint
  • Accessory
    Dedicated Fixing Bracket x 4
  • Caster
    φ50 mm Flexible Rubber Wheels (Adjustable Feet Included)

Product Description

The casters that comes with adjusters can be moved or mounted.

Specifications of 1-9937-11

  • Product Type
    Other
  • Type
    Other
  • Dimensions(mm)
    400X442X700
  • Product Name
    Frame with Storage
  • Load Resistance(kg)
    60
  • Manufacturer Product Name
    Frame for ETTAS OK-300S
  • Part Number
    OK-300S
  • JAN Code
    4560111779869
  • Features
    Includes fixing brackets and drawer. Wheels with adjustable feet for both mobility and secure installation.
  • Material
    Steel Melamine Baked Paint
  • Accessory
    Dedicated Fixing Bracket x 4
  • Caster
    φ50 mm Flexible Rubber Wheels (Adjustable Feet Included)
Part Number
1-9937-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,820.00

฿ 13,456.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1