(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
46886 |
46887 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Features |
---|---|---|---|---|---|---|---|
฿ 772.35 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 4545301045146 | Optional Bike Clip Chuck for Signet Tire Gauge, 90° Angle Type optimized for Motorcycles | ||
฿ 686.84 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 4545301045153 | Optional Bike Clip Chuck for Signet Tire Gauge, 90° Angle Type Optimized for Motorcycles |
Measuring, increasing, or reducing the air pressure of the tire can be easily performed with easy lever operation. Equipped with straight chuck specifications that employ an easy-to-carry rubber grip.
[Features]
· Large, easy-to-see 3-inch character board.
· Pneumatic pressure measurement/pressure increase/pressure decrease function.
· Equipped with straight chuck specifications.
· Includes a clip chuck and ear plugs.
· For passenger vehicles.
· Optional Bicycle Chuck, Motorcycles Also Supported
Part Number |
---|
46886 |
46887 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Features |
---|---|---|---|---|---|---|---|
฿ 772.35 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 4545301045146 | Optional Bike Clip Chuck for Signet Tire Gauge, 90° Angle Type optimized for Motorcycles | ||
฿ 686.84 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 4545301045153 | Optional Bike Clip Chuck for Signet Tire Gauge, 90° Angle Type Optimized for Motorcycles |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?