(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Roller Cabinet (Black /7 Stages) 54067

Heavy Roller Cabinet (Black /7 Stages) 54067

You can add up to 6 items to the comparison list.

Loading...

Specifications of 54067

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    830×482×976
  • Case color
    Black
  • Mass(g)
    67000
  • Drawers
    7 Tiers
  • Drawer Size(mm)
    W580 x D406 x H75 (upper 5 stacks), W580 x D406 x H150 (lower 2 stacks)
  • JAN Code
    4712818985696
  • Features
    Steel corner protectors (4 locations) protect the main unit from damage.
  • Supplement
    Dimensions include casters and worktops.
Part Number
54067
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 51,044.83

SGE SGE MRO-V 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    830×482×976
  • Case color
    Black
  • Mass(g)
    67000
  • Drawers
    7 Tiers
  • Drawer Size(mm)
    W580 x D406 x H75 (upper 5 stacks), W580 x D406 x H150 (lower 2 stacks)
  • JAN Code
    4712818985696
  • Features
    Steel corner protectors (4 locations) protect the main unit from damage.
  • Supplement
    Dimensions include casters and worktops.

Product Description

[Features]
· Drawer: 7 levels (uses ball bearing rails).
· Comes with a multipurpose worktop made of ABS resin.
· Separated space convenient for organizing small items such as bolts or nuts.
· Steel corner protectors (4 locations) protect the main unit from damage

Specifications of 54067

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    830×482×976
  • Case color
    Black
  • Mass(g)
    67000
  • Drawers
    7 Tiers
  • Drawer Size(mm)
    W580 x D406 x H75 (upper 5 stacks), W580 x D406 x H150 (lower 2 stacks)
  • JAN Code
    4712818985696
  • Features
    Steel corner protectors (4 locations) protect the main unit from damage.
  • Supplement
    Dimensions include casters and worktops.
Part Number
54067
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 51,044.83

SGE SGE MRO-V 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1