(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TQW-3 |
TQW-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Torque Adjustment Range (N·m) |
Insertion Angle (mm) |
Weight (g) |
Product Size (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,495.00 |
BTO HAND TOOL | 1 Piece(s) | 16 Day(s) | 13.6~108.5 | 9.5 | 720 | 345×100×35 | ||
฿ 2,248.54 |
HAND TOOL | 1 Piece(s) | Quote | 28~210 | 12.7 | 1400 | 540×110×35 |
Accurate tightening with a "click" sound and clear sense.
Setting method: Preset
Head type: Ratchet type
Part Number |
---|
TQW-3 |
TQW-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Torque Adjustment Range (N·m) |
Insertion Angle (mm) |
Weight (g) |
Product Size (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,495.00 |
BTO HAND TOOL | 1 Piece(s) | 16 Day(s) | 13.6~108.5 | 9.5 | 720 | 345×100×35 | ||
฿ 2,248.54 |
HAND TOOL | 1 Piece(s) | Quote | 28~210 | 12.7 | 1400 | 540×110×35 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?