(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Rib Torx

Slim Rib Torx

You can add up to 6 items to the comparison list.

Loading...

Specifications of SR-6TX

  • Type (Configuration)
    Knife Type
  • Standards for Tip Shape
    T10 / T15 / T20 / T25 / T27 / T30
  • Tip Shape, Tamper-proof
    T-shape Tamper-proof Type
  • Single Item / Set Classification
    Single Item
  • Material: Body
    Aluminum
  • Material: Shaft
    CR-V
  • Content
    For Torx Screw T10/T15/T20/T25/T27/T30
  • Weight(g)
    90
  • Product Size(mm)
    145×40×30
Part Number
SR-6TX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 254.71

BTO HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

It is a lightweight and stylish handy tool with aluminum body.

Specifications of SR-6TX

  • Type (Configuration)
    Knife Type
  • Standards for Tip Shape
    T10 / T15 / T20 / T25 / T27 / T30
  • Tip Shape, Tamper-proof
    T-shape Tamper-proof Type
  • Single Item / Set Classification
    Single Item
  • Material: Body
    Aluminum
  • Material: Shaft
    CR-V
  • Content
    For Torx Screw T10/T15/T20/T25/T27/T30
  • Weight(g)
    90
  • Product Size(mm)
    145×40×30
Part Number
SR-6TX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 254.71

BTO HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1