(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Scissors Mini with Safety Cap

Multi Scissors Mini with Safety Cap

You can add up to 6 items to the comparison list.

Loading...

Specifications of S-502N

  • Product Model
    Other
  • Cutting Capacity: Galvanized Plate(mm)
    0.5 thickness
  • Cutting Capacity: Aluminum Wire(mmφ)
    1.5
  • Cutting Capacity: Small Branch(m φ)
    5
  • Intended Use
    For cutting paper, cardboard, wire mesh, zinc plate, cloth, carpet, aluminum wire, copper wire, hose, small branches... etc.
  • Weight(g)
    90
  • Product Size(mm)
    200×100×20
Part Number
S-502N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 463.33

HAND TOOL 1 Piece(s) 30 Day(s)

Basic Specifications

  • Product Model
    Other
  • Cutting Capacity: Galvanized Plate(mm)
    0.5 thickness
  • Cutting Capacity: Aluminum Wire(mmφ)
    1.5
  • Cutting Capacity: Small Branch(m φ)
    5
  • Intended Use
    For cutting paper, cardboard, wire mesh, zinc plate, cloth, carpet, aluminum wire, copper wire, hose, small branches... etc.
  • Weight(g)
    90
  • Product Size(mm)
    200×100×20

Product Description

Cuts superbly. For cutting paper, cardboard, wire mesh, zinc plates, cloth, carpets, aluminum wires, copper wires, hoses, small branches... etc.

Specifications of S-502N

  • Product Model
    Other
  • Cutting Capacity: Galvanized Plate(mm)
    0.5 thickness
  • Cutting Capacity: Aluminum Wire(mmφ)
    1.5
  • Cutting Capacity: Small Branch(m φ)
    5
  • Intended Use
    For cutting paper, cardboard, wire mesh, zinc plate, cloth, carpet, aluminum wire, copper wire, hose, small branches... etc.
  • Weight(g)
    90
  • Product Size(mm)
    200×100×20
Part Number
S-502N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 463.33

HAND TOOL 1 Piece(s) 30 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1