(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SBS Pliers 150 mm

SBS Pliers 150 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1120940

  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • Total Length(mm)
    150
  • With/Without Spring
    Not Included
  • Iron Wire Cutting Capacity(φ/mm)
    Approx. 1.3
  • Body / Option
    Main Body
  • Product Size(mm)
    150×50×20
  • Weight(g)
    135
Part Number
1120940
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 247.10

BTO HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • Total Length(mm)
    150
  • With/Without Spring
    Not Included
  • Iron Wire Cutting Capacity(φ/mm)
    Approx. 1.3
  • Body / Option
    Main Body
  • Product Size(mm)
    150×50×20
  • Weight(g)
    135

Product Description

Convenient tool for pinching, bending, and rotating.

Specifications of 1120940

  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • Total Length(mm)
    150
  • With/Without Spring
    Not Included
  • Iron Wire Cutting Capacity(φ/mm)
    Approx. 1.3
  • Body / Option
    Main Body
  • Product Size(mm)
    150×50×20
  • Weight(g)
    135
Part Number
1120940
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 247.10

BTO HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1