1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bi-Metal Sabre Saw (Part Number)

Bi-Metal Sabre Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 795.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports various applications such as wood, iron, plastic and thin stainless steel.
· Contains cobalt (8%) to ensure durability and a long lifespan.
· Contains 5 pieces.

 
Part Number
58086
58095
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth Overall Length
(mm)
Thickness
(mm)
Width
(mm)
JAN Code

฿ 1,884.15

SGE SGE CUTTING TOOLS 2 Piece(s) 7 Day(s) 14T2291.5224712818985726

฿ 795.69

SGE SGE CUTTING TOOLS 2 Piece(s) 8 Day(s) 18T1000.9204712818985818

Loading...

  1. 1

Basic Information

Blade tip material Bimetal Application Woodworking / Resin / Stainless Features Strong bimetal type blade: a flexible springy steel back with a super-hardened cobalt high-speed steel blade welded with electron beam welding. Made with 8% cobalt, the blade is exceedingly abrasion resistant.