- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 703322
-
- Product Model
- Wiper
-
- Materials
- Rayon
-
- Sheet Size(mm)
- 250 x 250
-
- Color
- White
-
- Trusco Cords
- 432-2681
-
- Weights(g)
- 5800
-
- Applications
- For wiping and maintenance work in clean areas.
-
- Characteristics
- To reduce fuzz and falling fibers, it is washed with water at high pressure and the fibers are fused at high temperature.
-
- Other Materials
- Rayon/Pet
-
- Precautions
- It has not been packaged in a cleanroom.
-
- Specification details
- Flat Paper
-
- Amount Of Content
- 1 case (100 sheets x 30 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,584.50
|
CLOTHS FOR CLEAN ROOM
|
1 Pack(s)
|
3,000 Pieces Per Package
|
|
1 Day(s)
|
1 case (100 sheets x 30 bags) |
Basic Specifications
-
- Product Model
- Wiper
-
- Materials
- Rayon
-
- Sheet Size(mm)
- 250 x 250
-
- Color
- White
-
- Trusco Cords
- 432-2681
-
- Weights(g)
- 5800
-
- Applications
- For wiping and maintenance work in clean areas.
-
- Characteristics
- To reduce fuzz and falling fibers, it is washed with water at high pressure and the fibers are fused at high temperature.
-
- Other Materials
- Rayon/Pet
-
- Precautions
- It has not been packaged in a cleanroom.
-
- Specification details
- Flat Paper
-
- Amount Of Content
- 1 case (100 sheets x 30 bags)
Product Description
The fibers are rinsed at high water pressures and fused at high temperatures. This minimizes fuzzing and the amount of fibers which come out. Ideal for maintenance and wiping work in clean areas
Specifications of 703322
-
- Product Model
- Wiper
-
- Materials
- Rayon
-
- Sheet Size(mm)
- 250 x 250
-
- Color
- White
-
- Trusco Cords
- 432-2681
-
- Weights(g)
- 5800
-
- Applications
- For wiping and maintenance work in clean areas.
-
- Characteristics
- To reduce fuzz and falling fibers, it is washed with water at high pressure and the fibers are fused at high temperature.
-
- Other Materials
- Rayon/Pet
-
- Precautions
- It has not been packaged in a cleanroom.
-
- Specification details
- Flat Paper
-
- Amount Of Content
- 1 case (100 sheets x 30 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,584.50
|
CLOTHS FOR CLEAN ROOM
|
1 Pack(s)
|
3,000 Pieces Per Package
|
|
1 Day(s)
|
1 case (100 sheets x 30 bags) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?