(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanic Tool Set, Cantilever

Mechanic Tool Set, Cantilever

You can add up to 6 items to the comparison list.

Loading...

Specifications of 800S-438DO

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Double-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    400×230×190
  • Case color
    Matte Black
  • Insertion Angle(Inch)
    1/2
  • JAN Code
    4545301059235
  • Set Content
    1/2DR Ratchet Handle, socket (6 angles) 10/12/13/14/17/19/21/22/24/27 mm, Extension Bar 5" (125 mm), 10" (250 mm), Gear Wrench 10/12/13/14/17 mm, Spinner Handle 15" (380 mm), 45° Offset Wrench 8 X 10/10 X 12/11 X 13/12 X 14/14 X 17/17 X 19/22 X 24 mm, Strengthened Needle Nose Pliers 165 mm, Strengthened Nippers 165 mm, Slip Joint Pliers, Ball Pin Hammer 12 ounce (Fiberglass Handle), Long Ball Hex Wrench Set 9 PC, Soft Grip (+) Screwdriver #1, #2, #3, Soft Grip (-) Screwdriver 5.5, 6.0, Stubby Ratchet Driver, Quick Spin Stubby Ratchet Driver, Dual Open Tool Box, Dial Lock Key
  • Features
    Voluminous & excellent cost-performance ratio double-open tool set is an aid to everyone's work. Convenient for carrying and excellent cost-performance ratio tool set.
Part Number
800S-438DO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,246.71

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Double-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    400×230×190
  • Case color
    Matte Black
  • Insertion Angle(Inch)
    1/2
  • JAN Code
    4545301059235
  • Set Content
    1/2DR Ratchet Handle, socket (6 angles) 10/12/13/14/17/19/21/22/24/27 mm, Extension Bar 5" (125 mm), 10" (250 mm), Gear Wrench 10/12/13/14/17 mm, Spinner Handle 15" (380 mm), 45° Offset Wrench 8 X 10/10 X 12/11 X 13/12 X 14/14 X 17/17 X 19/22 X 24 mm, Strengthened Needle Nose Pliers 165 mm, Strengthened Nippers 165 mm, Slip Joint Pliers, Ball Pin Hammer 12 ounce (Fiberglass Handle), Long Ball Hex Wrench Set 9 PC, Soft Grip (+) Screwdriver #1, #2, #3, Soft Grip (-) Screwdriver 5.5, 6.0, Stubby Ratchet Driver, Quick Spin Stubby Ratchet Driver, Dual Open Tool Box, Dial Lock Key
  • Features
    Voluminous & excellent cost-performance ratio double-open tool set is an aid to everyone's work. Convenient for carrying and excellent cost-performance ratio tool set.

Product Description

Tool set pursuing "high quality and reasonable price" for industry: Compact tool set capable of supporting maintenance inspection/on-site assembly, implementation, and various other contexts, and two-way opening tool case for ease of use.

Specifications of 800S-438DO

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Double-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    400×230×190
  • Case color
    Matte Black
  • Insertion Angle(Inch)
    1/2
  • JAN Code
    4545301059235
  • Set Content
    1/2DR Ratchet Handle, socket (6 angles) 10/12/13/14/17/19/21/22/24/27 mm, Extension Bar 5" (125 mm), 10" (250 mm), Gear Wrench 10/12/13/14/17 mm, Spinner Handle 15" (380 mm), 45° Offset Wrench 8 X 10/10 X 12/11 X 13/12 X 14/14 X 17/17 X 19/22 X 24 mm, Strengthened Needle Nose Pliers 165 mm, Strengthened Nippers 165 mm, Slip Joint Pliers, Ball Pin Hammer 12 ounce (Fiberglass Handle), Long Ball Hex Wrench Set 9 PC, Soft Grip (+) Screwdriver #1, #2, #3, Soft Grip (-) Screwdriver 5.5, 6.0, Stubby Ratchet Driver, Quick Spin Stubby Ratchet Driver, Dual Open Tool Box, Dial Lock Key
  • Features
    Voluminous & excellent cost-performance ratio double-open tool set is an aid to everyone's work. Convenient for carrying and excellent cost-performance ratio tool set.
Part Number
800S-438DO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,246.71

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1