- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Mechanic Tool Set (44-point) 81241J
Specifications of 81241J
-
- Tool set and tool box only
- Tool Set
-
- Tool set type
- Single-Door Portable Type
-
- Case Size (Frontage x Depth x Height)(mm)
- 400×225×203
-
- Set Content(Point)
- 44
-
- Case color
- Blue
-
- JAN Code
- 4545301008967
-
- Set Content
- 3/8" SQ socket (with holder): 8, 10, 11, 12, 13, 14, 17, 19, 22 mm, 3/8" SQ deep socket (with holder): 10, 12, 13, 14, 17 mm, 3/8" SQ plug socket: 5/8", 13/16", combination wrench: 8, 10, 11, 12, 13, 14, 17, 19, 22 mm, 3/8" SQ extension bar: 75, 150 mm, 3/8"SQ ratchet handle, Phillips screwdriver: #1 x 75, #2 x 100, #3 x 150 mm, flathead screwdriver: 6.0 x 100, 8.0 x 150 mm, stubby Phillips screwdriver: #2 x 36 mm, stubby flathead screwdriver: 6.5 x 36 mm, monkey wrench: 250 mm, needle-nose pliers: 165 mm, combination pliers: 200 mm, nippers: 165 mm, ball-peen hammer: 12 oz, grip pliers: 235 mm, resin toolbox (with tray)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 13,888.65
|
SGE HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Tool set and tool box only
- Tool Set
-
- Tool set type
- Single-Door Portable Type
-
- Case Size (Frontage x Depth x Height)(mm)
- 400×225×203
-
- Set Content(Point)
- 44
-
- Case color
- Blue
-
- JAN Code
- 4545301008967
-
- Set Content
- 3/8" SQ socket (with holder): 8, 10, 11, 12, 13, 14, 17, 19, 22 mm, 3/8" SQ deep socket (with holder): 10, 12, 13, 14, 17 mm, 3/8" SQ plug socket: 5/8", 13/16", combination wrench: 8, 10, 11, 12, 13, 14, 17, 19, 22 mm, 3/8" SQ extension bar: 75, 150 mm, 3/8"SQ ratchet handle, Phillips screwdriver: #1 x 75, #2 x 100, #3 x 150 mm, flathead screwdriver: 6.0 x 100, 8.0 x 150 mm, stubby Phillips screwdriver: #2 x 36 mm, stubby flathead screwdriver: 6.5 x 36 mm, monkey wrench: 250 mm, needle-nose pliers: 165 mm, combination pliers: 200 mm, nippers: 165 mm, ball-peen hammer: 12 oz, grip pliers: 235 mm, resin toolbox (with tray)
Product Description
[Features]
· The lightweight resin box reduces the burden in movement.
· 3/8 SQ socket (with holder): 8, 10, 11, 12, 13, 14, 17, 19, 22 mm.
· 3/8 SQ deep socket (with holder): 10, 12, 13, 14, 17 mm.
· 3/8 SQ plug socket: 5/8", 13/16".
· Combination wrenches: 8, 10, 11, 12, 13, 14, 17, 19, and 22 mm.
· 3/8 SQ Extension Bar: 75/150 mm.
· 3/8 SQ Ratchet Handle, Phillips Screwdriver: #1 x 75, #2 x 100, #3 x 150 mm.
· Flathead screwdriver: 6.0 x 100/8.0 x 150 mm.
· Stubby Phillips screwdriver: #2 x 36 mm.
· Stubby flathead screwdriver: 6.5 x 36 mm.
· Monkey wrench: 250 mm.
· Longnose pliers: 165 mm.
· Combination pliers: 200 mm.
· Nipper: 165 mm.
· Ball peen hammer: 12 oz.
· Grip pliers: 235 mm.
· Resin super box (with internal dish).
Specifications of 81241J
-
- Tool set and tool box only
- Tool Set
-
- Tool set type
- Single-Door Portable Type
-
- Case Size (Frontage x Depth x Height)(mm)
- 400×225×203
-
- Set Content(Point)
- 44
-
- Case color
- Blue
-
- JAN Code
- 4545301008967
-
- Set Content
- 3/8" SQ socket (with holder): 8, 10, 11, 12, 13, 14, 17, 19, 22 mm, 3/8" SQ deep socket (with holder): 10, 12, 13, 14, 17 mm, 3/8" SQ plug socket: 5/8", 13/16", combination wrench: 8, 10, 11, 12, 13, 14, 17, 19, 22 mm, 3/8" SQ extension bar: 75, 150 mm, 3/8"SQ ratchet handle, Phillips screwdriver: #1 x 75, #2 x 100, #3 x 150 mm, flathead screwdriver: 6.0 x 100, 8.0 x 150 mm, stubby Phillips screwdriver: #2 x 36 mm, stubby flathead screwdriver: 6.5 x 36 mm, monkey wrench: 250 mm, needle-nose pliers: 165 mm, combination pliers: 200 mm, nippers: 165 mm, ball-peen hammer: 12 oz, grip pliers: 235 mm, resin toolbox (with tray)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 13,888.65
|
SGE HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?