1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Magnifying Glass "Monsieur Magni"

ENG ROUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 664.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnifier that can be reshaped in various forms to suit the application.
[Features]
· Doesn't cause nausea when moving like a head loupe, nor restrict locations of use as with a standard loupe.
· Hands-free assembly of parts for easy use in modeling and handcrafts.
· Includes a magnet that enables attachment to refrigerators, etc., allowing use to quickly check expiration dates or additives.
· Attach on a tool to efficiently perform quality checks when processing precision parts.
[Applications]
· For making out small text on timetables and business cards, etc.

Features

●Depending on the application, it transforms freely.
●Can be attached to a tool and can be used for detailed work.
●Fixed with magnets, you can do both hands work.

Usage

●For various applications such as general inspection.

Specification

●Magnification(time):3.5
●Lens Dimension(mm):40
●SPQ(piece):5
●With Soft Case
Part Number
SL-64
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 664.00

ENG ROUPE 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Handheld Loupe Magnification(x) 3.5 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) φ40 Size(mm) Overall Length: 130 (77 When Stored)
Weight(g) 28 Material Lens: Acrylic; Magnet: Neodymium Supplement 1 Includes Strap Hole
Specifications For making out small text on timetables, and business cards, etc. Has a magnet, allowing it to be stuck on the refrigerator. Can be mounted to tools.

Please check the type/dimensions/specifications of the part SL-64 in the Portable Magnifying Glass "Monsieur Magni" series.