(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

combi hammer (both sides)

combi hammer (both sides)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 80176

  • Product Type
    Bi-head Hammer
  • Overall Length(mm)
    300
  • Head material
    Steel / Urethane
  • Part
    -
  • Striking Surface Diameter(mm)
    32
  • Grip Length(mm)
    268
  • Mass(g)
    533
  • JAN Code
    4545301041803
  • Features
    Replacement head is available. (Urethane only)
Part Number
80176
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Head material Part Striking Surface Diameter
(mm)
Grip Length
(mm)
Mass
(g)
JAN Code Features

฿ 1,387.46

SGE HAND TOOL 1 Piece(s) 31 Day(s) 300 Steel / Urethane - 32 268 533 4545301041803 Replacement head is available. (Urethane only)

Basic Specifications

Product Description

[Features]
· With a steel head on one side and an urethane head on the other side, this one product achieves two functions.
· Replacement head is available (urethane only).

Specifications of 80176

  • Product Type
    Bi-head Hammer
  • Overall Length(mm)
    300
  • Head material
    Steel / Urethane
  • Part
    -
  • Striking Surface Diameter(mm)
    32
  • Grip Length(mm)
    268
  • Mass(g)
    533
  • JAN Code
    4545301041803
  • Features
    Replacement head is available. (Urethane only)
Part Number
80176
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Head material Part Striking Surface Diameter
(mm)
Grip Length
(mm)
Mass
(g)
JAN Code Features

฿ 1,387.46

SGE HAND TOOL 1 Piece(s) 31 Day(s) 300 Steel / Urethane - 32 268 533 4545301041803 Replacement head is available. (Urethane only)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1