(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stethoscope 46909

Stethoscope 46909

You can add up to 6 items to the comparison list.

Loading...

Specifications of 46909

  • Product Type
    Test Hammer
  • Overall Length(mm)
    280
  • JAN Code
    4712818941388
  • Features
    It can also be used for pressure-related and vacuum-related inspections if the needle is switched with the included rubber trumpet. It is recommended for users who have confirmed strange noises using a screwdriver.
Part Number
46909
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 953.52

SGE HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Type
    Test Hammer
  • Overall Length(mm)
    280
  • JAN Code
    4712818941388
  • Features
    It can also be used for pressure-related and vacuum-related inspections if the needle is switched with the included rubber trumpet. It is recommended for users who have confirmed strange noises using a screwdriver.

Product Description

[Features]
· Scope that allows the injector operating sounds and sounds from the engine and transmission to be clearly heard.
· 280 mm total length aluminum needle can easily access difficult-to-reach locations, and clearly capture fine noise.
· Can also be used for pressure-related and vacuum-related inspections if the needle is switched with the included rubber trumpet

Specifications of 46909

  • Product Type
    Test Hammer
  • Overall Length(mm)
    280
  • JAN Code
    4712818941388
  • Features
    It can also be used for pressure-related and vacuum-related inspections if the needle is switched with the included rubber trumpet. It is recommended for users who have confirmed strange noises using a screwdriver.
Part Number
46909
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 953.52

SGE HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1