- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Removable Double-Sided Tape
Specifications of T3410
-
- Color
- White Type
-
- Width(mm)
- 15
-
- Length(m)
- 4
-
- Thickness(mm)
- 1
-
- Mass(g)
- 22
-
- Features
- One side uses a strong adhesive while another side uses an adhesive that allows for repasting. The side that can be repasted can be used repeatedly without worrying that the glue might run out.
-
- Application
- Putting up posters/calendars or pinning up notes indoors.
-
- Material (base)
- Polyethylene Foam
-
- Adhesive
- Side A (Release Side): Urethane, Side B: Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 339.07
|
DOUBLE-COATED TAPES(FOR GENER
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Color
- White Type
-
- Width(mm)
- 15
-
- Length(m)
- 4
-
- Thickness(mm)
- 1
-
- Mass(g)
- 22
-
- Features
- One side uses a strong adhesive while another side uses an adhesive that allows for repasting. The side that can be repasted can be used repeatedly without worrying that the glue might run out.
-
- Application
- Putting up posters/calendars or pinning up notes indoors.
-
- Material (base)
- Polyethylene Foam
-
- Adhesive
- Side A (Release Side): Urethane, Side B: Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
One side uses a strong adhesive while another side uses an adhesive that allows for re-pasting. The side that can be repasted can be used repeatedly without worrying about glue residue. Putting up posters/calendars or pinning up notes indoors.
Specifications of T3410
-
- Color
- White Type
-
- Width(mm)
- 15
-
- Length(m)
- 4
-
- Thickness(mm)
- 1
-
- Mass(g)
- 22
-
- Features
- One side uses a strong adhesive while another side uses an adhesive that allows for repasting. The side that can be repasted can be used repeatedly without worrying that the glue might run out.
-
- Application
- Putting up posters/calendars or pinning up notes indoors.
-
- Material (base)
- Polyethylene Foam
-
- Adhesive
- Side A (Release Side): Urethane, Side B: Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 339.07
|
DOUBLE-COATED TAPES(FOR GENER
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?