(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Box Wrench E40413

Insulation Box Wrench E40413

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 953.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E40406
E40407
E40408
E40410
E40412
E40413
E40414
E40416
E40417
E40418
E40419
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall Length
(mm)
Thickness
(mm)
Head Width
(mm)
Offset Amount
(mm)
JAN Code

฿ 953.27

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 130 7 13 17 4545301067346

฿ 953.27

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 140 7.5 15 18 4545301067353

฿ 953.27

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 150 8.5 16.5 19 4545301067360

฿ 989.45

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 170 9 21 20 4545301067377

฿ 1,025.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 190 10 22.5 21 4545301067384

฿ 1,098.00

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 200 11 26.5 23 4545301067391

฿ 1,206.55

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 210 12 28 23 4545301067407

฿ 1,278.92

SGE HAND TOOL 1 Piece(s) 31 Day(s) 16 215 12 31 26 4545301067414

฿ 1,278.92

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 220 13 32 26 4545301067421

฿ 1,351.28

SGE HAND TOOL 1 Piece(s) 31 Day(s) 18 230 13 35 28 4545301067438

฿ 1,351.28

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 240 14 36 28 4545301067445

Basic Specifications

  • Product Type
    Box Wrench
  • Specifications
    Material of the metal part: Chrome-vanadium steel

Product Description

It can be used to tighten bolts and nuts inside the switchboard, and since the handle is insulated, there is no risk of electric shock even if the target object is electrically charged.

Part Number
E40406
E40407
E40408
E40410
E40412
E40413
E40414
E40416
E40417
E40418
E40419
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall Length
(mm)
Thickness
(mm)
Head Width
(mm)
Offset Amount
(mm)
JAN Code

฿ 953.27

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 130 7 13 17 4545301067346

฿ 953.27

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 140 7.5 15 18 4545301067353

฿ 953.27

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 150 8.5 16.5 19 4545301067360

฿ 989.45

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 170 9 21 20 4545301067377

฿ 1,025.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 190 10 22.5 21 4545301067384

฿ 1,098.00

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 200 11 26.5 23 4545301067391

฿ 1,206.55

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 210 12 28 23 4545301067407

฿ 1,278.92

SGE HAND TOOL 1 Piece(s) 31 Day(s) 16 215 12 31 26 4545301067414

฿ 1,278.92

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 220 13 32 26 4545301067421

฿ 1,351.28

SGE HAND TOOL 1 Piece(s) 31 Day(s) 18 230 13 35 28 4545301067438

฿ 1,351.28

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 240 14 36 28 4545301067445

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1