(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

insulated spanner

insulated spanner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 772.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E40206
E40207
E40208
E40210
E40212
E40214
E40216
E40217
E40218
E40219
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall Length
(mm)
Thickness
(mm)
Head Width
(mm)
JAN Code

฿ 772.35

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 89.5 7 21.8 4545301067230

฿ 772.35

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 89.5 7 24 4545301067247

฿ 772.35

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 99.5 7.5 25.3 4545301067254

฿ 836.22

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 110 8 31 4545301067261

฿ 917.09

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 130 8.5 36 4545301067278

฿ 953.27

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 150 10.5 40 4545301067292

฿ 1,025.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 16 165 11.5 43 4545301067308

฿ 1,098.00

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 165 12.5 47 4545301067315

฿ 1,170.37

SGE HAND TOOL 1 Piece(s) 31 Day(s) 18 175 13 50 4545301067322

฿ 1,170.37

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 180 14 53 4545301067339

Basic Specifications

  • Product Type
    Spanner
  • Specifications
    Material of the metal part: Chrome-vanadium steel.

Product Description

[Specifications]
·The grip is manufactured according to the EN60900 standard.
·Metal part material: Chrome vanadium steel

Part Number
E40206
E40207
E40208
E40210
E40212
E40214
E40216
E40217
E40218
E40219
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall Length
(mm)
Thickness
(mm)
Head Width
(mm)
JAN Code

฿ 772.35

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 89.5 7 21.8 4545301067230

฿ 772.35

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 89.5 7 24 4545301067247

฿ 772.35

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 99.5 7.5 25.3 4545301067254

฿ 836.22

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 110 8 31 4545301067261

฿ 917.09

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 130 8.5 36 4545301067278

฿ 953.27

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 150 10.5 40 4545301067292

฿ 1,025.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 16 165 11.5 43 4545301067308

฿ 1,098.00

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 165 12.5 47 4545301067315

฿ 1,170.37

SGE HAND TOOL 1 Piece(s) 31 Day(s) 18 175 13 50 4545301067322

฿ 1,170.37

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 180 14 53 4545301067339

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1