(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Battery life of around 2.4 years, reducing the hassle of battery replacement. An affordable and simple design with just one function (no output etc.). Operation is simple with just a single origin setting switch.
Type | Standard Micrometer | Display Method | Digital | Maximum Measuring Length (Adjustment Range)(mm) | 16 ~ 25 |
---|---|---|---|---|---|
Waterproof Function | Not Included | With / Without Measurement Data Output Terminal | Not Included | Measuring Range(mm) | 0–25 |
Minimum amount of display(mm) | 0.001 | Instrument Error(µm) | ±2 | Mass(g) | 270 |
Constant Pressure Device | Available | Measurement Surface | Carbide Alloy Tip | Code No / Symbols / Part No | 293-821-30 |
Quantum Error | Not including ±1 count | Measuring Force(N) | 5–10 | Power Supply | Silver Oxide Button Cell Battery (SR44) x 1 pc |
Battery Life | Approximately 2.4 years |
Please check the type/dimensions/specifications of the part MDC-25SX in the 293 Series, Digimatic Standard External Micrometer MDC-25SX series.
How can we improve?
How can we improve?