(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
88107 |
88124 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width (mm) |
Height (mm) |
Mass (g) |
JAN Code | Specifications | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,360.38 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 1030 | 430 | 115 | 6300 | 4545301036076 | Load withstand ability: 150kg | - | ||
฿ 374.34 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | - | - | - | - | 4545301036601 | Dedicated Caster 1 pc | Caster Diameter: 63 mm, Screw Size: M8/18 |
[Features]
· This is a standard creeper in vivid blue.
· The head angle can be adjusted to 3 different levels
Part Number |
---|
88107 |
88124 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width (mm) |
Height (mm) |
Mass (g) |
JAN Code | Specifications | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,360.38 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 1030 | 430 | 115 | 6300 | 4545301036076 | Load withstand ability: 150kg | - | ||
฿ 374.34 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | - | - | - | - | 4545301036601 | Dedicated Caster 1 pc | Caster Diameter: 63 mm, Screw Size: M8/18 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?