(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flex O2 Sensor Wrench 47270

Flex O2 Sensor Wrench 47270

You can add up to 6 items to the comparison list.

Loading...

Specifications of 47270

  • Product Type
    General Purpose Tool
  • Overall Length(mm)
    285
  • Thickness(mm)
    31.5
  • JAN Code
    4712818944792
  • Specifications
    Slit width: 8 mm, Head part movable range: 180°
Part Number
47270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,455.57

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    General Purpose Tool
  • Overall Length(mm)
    285
  • Thickness(mm)
    31.5
  • JAN Code
    4712818944792
  • Specifications
    Slit width: 8 mm, Head part movable range: 180°

Product Description

[Features]
· Dedicated wrench for attaching/removing O2 sensor

Specifications of 47270

  • Product Type
    General Purpose Tool
  • Overall Length(mm)
    285
  • Thickness(mm)
    31.5
  • JAN Code
    4712818944792
  • Specifications
    Slit width: 8 mm, Head part movable range: 180°
Part Number
47270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,455.57

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1