(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Battery Hydrometer 47257

Battery Hydrometer 47257

You can add up to 6 items to the comparison list.

Loading...

Specifications of 47257

  • Product Type
    Engine Related
  • Overall Length(mm)
    205
  • JAN Code
    4712818944761
  • Features
    When the specific gravity of the battery is low, the ball won't float up, so that is a guide for when to replace it.
Part Number
47257
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    205
  • JAN Code
    4712818944761
  • Features
    When the specific gravity of the battery is low, the ball won't float up, so that is a guide for when to replace it.

Product Description

It is a simple pipette type battery gravimeter. Suctions up battery fluid with a floating ball that can be used for reading the scale.

Specifications of 47257

  • Product Type
    Engine Related
  • Overall Length(mm)
    205
  • JAN Code
    4712818944761
  • Features
    When the specific gravity of the battery is low, the ball won't float up, so that is a guide for when to replace it.
Part Number
47257
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1