(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thread Repair File 47390

Thread Repair File 47390

You can add up to 6 items to the comparison list.

Loading...

Specifications of 47390

  • Product Type
    General Purpose Tool
  • JAN Code
    4712818944952
  • Specifications
    Compatible pitch size: 0.8, 1.00, 1.25, 1.50, 1.75, 2.00, 2.50, 3.00 mm
Part Number
47390
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,568.38

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    General Purpose Tool
  • JAN Code
    4712818944952
  • Specifications
    Compatible pitch size: 0.8, 1.00, 1.25, 1.50, 1.75, 2.00, 2.50, 3.00 mm

Product Description

Place the corresponding pitch against the bolt, and use like a file to repair the screw thread.

Specifications of 47390

  • Product Type
    General Purpose Tool
  • JAN Code
    4712818944952
  • Specifications
    Compatible pitch size: 0.8, 1.00, 1.25, 1.50, 1.75, 2.00, 2.50, 3.00 mm
Part Number
47390
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,568.38

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1