(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Pan Separator 46550

Oil Pan Separator 46550

You can add up to 6 items to the comparison list.

Loading...

Specifications of 46550

  • Product Type
    Engine Related
  • Width(mm)
    70
  • Thickness(mm)
    16
  • JAN Code
    4712818944495
  • Supplement
    After removing the bolt of an oil pan, put the cutter blade between the main unit and the oil pan and hit it with a tool such as a hammer. If you hit it too strongly, the main unit, blade, or oil pan may break.
Part Number
46550
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 802.49

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Width(mm)
    70
  • Thickness(mm)
    16
  • JAN Code
    4712818944495
  • Supplement
    After removing the bolt of an oil pan, put the cutter blade between the main unit and the oil pan and hit it with a tool such as a hammer. If you hit it too strongly, the main unit, blade, or oil pan may break.

Product Description

Cutter used when removing an oil pan that is secured by using a packing seal.

Specifications of 46550

  • Product Type
    Engine Related
  • Width(mm)
    70
  • Thickness(mm)
    16
  • JAN Code
    4712818944495
  • Supplement
    After removing the bolt of an oil pan, put the cutter blade between the main unit and the oil pan and hit it with a tool such as a hammer. If you hit it too strongly, the main unit, blade, or oil pan may break.
Part Number
46550
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 802.49

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1