(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Snap Ring Pliers for Shaft (Tip Bent 90°) 90937

Snap Ring Pliers for Shaft (Tip Bent 90°) 90937

You can add up to 6 items to the comparison list.

Loading...

Specifications of 90937

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    180
  • Tip claw diameter(mm)
    1.8
  • Supported Snap Ring Inner Diameters(mm)
    φ10~25
  • Body / Option
    Main Body
  • JAN Code
    4712818641875
  • Features
    Tip Shape: Bent Tip 90°
Part Number
90937
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 736.17

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    180
  • Tip claw diameter(mm)
    1.8
  • Supported Snap Ring Inner Diameters(mm)
    φ10~25
  • Body / Option
    Main Body
  • JAN Code
    4712818641875
  • Features
    Tip Shape: Bent Tip 90°

Product Description

[Features]
· These are snap ring pliers for use with shafts.
· 90937 is 90° Tip Bent Type

Specifications of 90937

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    180
  • Tip claw diameter(mm)
    1.8
  • Supported Snap Ring Inner Diameters(mm)
    φ10~25
  • Body / Option
    Main Body
  • JAN Code
    4712818641875
  • Features
    Tip Shape: Bent Tip 90°
Part Number
90937
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 736.17

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1