- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Snap Ring Pliers for Holes (Straight) 90922
Specifications of 90922
-
- Product Category
- Pliers
-
- Plier Type
- Snap Ring Pliers
-
- Overall Length(mm)
- 170
-
- Shaft/hole
- For Holes
-
- With or without Spring
- Not Included
-
- Tip claw diameter(mm)
- 1.8
-
- Supported Snap Ring Inner Diameters(mm)
- φ12~25
-
- Body / Option
- Main Body
-
- JAN Code
- 4712818641714
-
- Features
- Tip Shape: Straight
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 699.98
|
SGE HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Category
- Pliers
-
- Plier Type
- Snap Ring Pliers
-
- Overall Length(mm)
- 170
-
- Shaft/hole
- For Holes
-
- With or without Spring
- Not Included
-
- Tip claw diameter(mm)
- 1.8
-
- Supported Snap Ring Inner Diameters(mm)
- φ12~25
-
- Body / Option
- Main Body
-
- JAN Code
- 4712818641714
-
- Features
- Tip Shape: Straight
Product Description
Snap ring pliers for holes.
Specifications of 90922
-
- Product Category
- Pliers
-
- Plier Type
- Snap Ring Pliers
-
- Overall Length(mm)
- 170
-
- Shaft/hole
- For Holes
-
- With or without Spring
- Not Included
-
- Tip claw diameter(mm)
- 1.8
-
- Supported Snap Ring Inner Diameters(mm)
- φ12~25
-
- Body / Option
- Main Body
-
- JAN Code
- 4712818641714
-
- Features
- Tip Shape: Straight
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 699.98
|
SGE HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?