(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Snap Ring Pliers for Holes (Tip Bent 90°) 90927

Snap Ring Pliers for Holes (Tip Bent 90°) 90927

You can add up to 6 items to the comparison list.

Loading...

Specifications of 90927

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    180
  • Shaft/hole
    For Holes
  • With or without Spring
    Not Included
  • Tip claw diameter(mm)
    1.8
  • Supported Snap Ring Inner Diameters(mm)
    φ12~25
  • Body / Option
    Main Body
  • JAN Code
    4712818641769
  • Features
    Tip Shape: Bent Tip 90°
Part Number
90927
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 736.17

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    180
  • Shaft/hole
    For Holes
  • With or without Spring
    Not Included
  • Tip claw diameter(mm)
    1.8
  • Supported Snap Ring Inner Diameters(mm)
    φ12~25
  • Body / Option
    Main Body
  • JAN Code
    4712818641769
  • Features
    Tip Shape: Bent Tip 90°

Product Description

[Features]
· Snap ring pliers for holes.
· 90927 is 90° Tip Bent Type

Specifications of 90927

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    180
  • Shaft/hole
    For Holes
  • With or without Spring
    Not Included
  • Tip claw diameter(mm)
    1.8
  • Supported Snap Ring Inner Diameters(mm)
    φ12~25
  • Body / Option
    Main Body
  • JAN Code
    4712818641769
  • Features
    Tip Shape: Bent Tip 90°
Part Number
90927
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 736.17

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1