1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outer Diameter Thread Cutting Tip 16ER/L○○TR (Part Number)

Outer Diameter Thread Cutting Tip 16ER/L○○TR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 773.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

30° Trapezoidal Thread (Tr) without Flat Cutting Blade 30°

Part Number
16ER200TR-PR1115
16ER200TR-TC60M
16ER300TR-PR1115
16ER300TR-TC60M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch (for Threading) Material Pitch mm

฿ 830.12

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) 2PR11152

฿ 773.43

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 2TC60M2

฿ 830.12

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) 3PR11153.0

฿ 773.43

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 3TC60M3.0

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Tapping Available corners 3
work material Steel / Stainless Steel Rake angle Positive Selfishly Right Handed
Nose R 0.2 O.D./ I.D. (For Threading) Major Diameter Screw Types (for threading) Trapezoidal 30°
0.2 φd 4 A 9.525
S 1.6 T 3.68 θ 30゚
Applicable Screw Tr