1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Outer Diameter Thread Cutting Tip 22ER/L○55

Outer Diameter Thread Cutting Tip 22ER/L○55
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,112.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General Purpose 55° Screw [Supports G (PF) R (PT, BSPT) Whitworth Screws (W)] No Flat Cutting Blade 55°

Part Number
22ERN55-GW15
22ERN55-PR1115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material

฿ 1,112.35

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous MetalGW15

฿ 1,175.06

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) Steel / Stainless SteelPR1115

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Tapping Available corners 3
Rake angle Positive Selfishly Right Handed Nose R Others
O.D./ I.D. (For Threading) Major Diameter Screw Types (for threading) General-purpose 55° 0.47
φd 4.85 A 12.7 S 2.5
T 4.9 θ 55゚ Applicable Screw M/UN , UNF
Pitch / inch -/7~5