1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outer Diameter Thread Cutting Tip 16ER/L○○60

Outer Diameter Thread Cutting Tip 16ER/L○○60
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 657.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General Purpose 60° Screw [Supports Metric Screws, Unified Screws] No Flat Cutting Blade 60°

Part Number
16ERA60-GW15
16ERAG60-GW15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch (for Threading) S Pitch mm Pitch / inch

฿ 657.65

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) 0.5–1.510.5–1.548~16

฿ 657.65

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) 0.5~31.60.5~348~8

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Tapping Available corners 3
work material Cast Iron / Non-Ferrous Metal Rake angle Positive Selfishly Right Handed
Nose R Others O.D./ I.D. (For Threading) Major Diameter Screw Types (for threading) General-purpose 60°
0.06 Material GW15 φd 4
A 9.525 T 3.68 θ 60゜
Applicable Screw M/UN , UNF