(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General Purpose 60° Screw [Supports Metric Screws, Unified Screws] No Flat Cutting Blade 60°
Shape | T (Triangular) | Application | Tapping | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel | Rake angle | Positive | Selfishly | Right Handed |
Nose R | Others | O.D./ I.D. (For Threading) | Major Diameter | Screw Types (for threading) | General-purpose 60° |
Pitch (for Threading) | 1.75~3 | rε | 0.22 | Material | PR1115 |
φd | 4 | A | 9.525 | S | 1.6 |
T | 3.68 | θ | 60゜ | Applicable Screw | M/UN , UNF |
Pitch mm | 1.75~3 | Pitch / inch | 14 to 8 |
Please check the type/dimensions/specifications of the part 16ERG60-TF-PR1115 in the Outer Diameter Thread Cutting Tip 16ER/L○○60-TF series.
How can we improve?
How can we improve?