1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Outer Diameter Thread Cutting Tip 16ER/L○○UN

Outer Diameter Thread Cutting Tip 16ER/L○○UN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 731.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unified Screw Thread (UN) with Flat Tooth 60°

Part Number
16ER12UN-PR1115
16ER14UN-PR1115
16ER14UN-TC60M
16ER16UN-PR1115
16ER16UN-TC60M
16ER18UN-PR1115
16ER18UN-TC60M
16ER20UN-PR1115
16ER20UN-TC60M
16ER24UN-PR1115
16ER24UN-TC60M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Number of threads (for threading) Material S Pitch / inch

฿ 731.16

KYR INSERTS 5 Piece(s) 7 Day(s) Others120.27PR11151.512

฿ 731.16

KYR INSERTS 5 Piece(s) 7 Day(s) Others140.23PR11151.514

฿ 773.43

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Others140.23TC60M1.514

฿ 731.16

KYR INSERTS 5 Piece(s) 7 Day(s) 0.2160.2PR11151.116

฿ 773.43

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.2160.2TC60M1.116

฿ 731.16

KYR INSERTS 5 Piece(s) 5 Day(s) Others180.18PR1115118

฿ 773.43

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Others180.18TC60M118

฿ 731.16

KYR INSERTS 5 Piece(s) 7 Day(s) Others200.16PR1115120

฿ 773.43

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Others200.16TC60M120

฿ 731.16

KYR INSERTS 5 Piece(s) 7 Day(s) Others240.13PR11150.824

฿ 773.43

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Others240.13TC60M0.824

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Tapping Available corners 3
work material Steel / Stainless Steel Rake angle Positive Selfishly Right Handed
O.D./ I.D. (For Threading) Major Diameter Screw Types (for threading) Unified 60° φd 4
A 9.525 T 3.68 θ 60゚
Applicable Screw UN , UNF