1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter Thread Cutting Tip 16IR/L○○ISO

Inner Diameter Thread Cutting Tip 16IR/L○○ISO
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 548.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metric Thread (M) with Flat Blade 60°

Part Number
11IL150ISO-PR1115
16IL100ISO-PR1115
16IL150ISO-PR1115
16IL200ISO-PR1115
16IR100ISO-GW15
16IR100ISO-PR1115
16IR100ISO-TC60M
16IR125ISO-PR1115
16IR125ISO-TC60M
16IR150ISO-GW15
16IR150ISO-PR1115
16IR150ISO-TC60M
16IR175ISO-PR1115
16IR175ISO-TC60M
16IR200ISO-GW15
16IR200ISO-PR1115
16IR200ISO-TC60M
16IR250ISO-GW15
16IR250ISO-PR1115
16IR250ISO-TC60M
16IR300ISO-GW15
16IR300ISO-PR1115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Pitch (for Threading) Material φd A S T Pitch mm

฿ 829.00

KYR TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless SteelLeft Handed1.50.11PR111536.351.13.181.5

฿ 720.36

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) Steel / Stainless SteelLeft Handed10.07PR111549.5250.83.681

฿ 829.00

KYR TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless SteelLeft Handed1.50.11PR111549.5251.13.681.5

฿ 829.00

KYR TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless SteelLeft Handed20.14PR111549.5251.53.682

฿ 657.65

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous MetalRight Handed10.07GW1549.5250.83.681

฿ 731.16

KYR INSERTS 5 Piece(s) 5 Day(s) Steel / Stainless SteelRight Handed10.07PR111549.5250.83.681

฿ 723.38

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelRight Handed10.07TC60M49.5250.83.681

฿ 731.16

KYR INSERTS 5 Piece(s) 7 Day(s) Steel / Stainless SteelRight Handed1.250.08PR111549.5251.13.681.25

฿ 723.38

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelRight Handed1.250.08TC60M49.5251.13.681.25

฿ 548.00

TURNING TOOLS 5 Piece(s) Available 7 Day(s) Cast Iron / Non-Ferrous MetalRight Handed1.50.11GW1549.5251.13.681.5

฿ 829.00

CHIP (FOR TURNING) 5 Piece(s) 15 Day(s) Steel / Stainless SteelRight Handed1.50.11PR111549.5251.13.681.5

฿ 723.38

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelRight Handed1.50.11TC60M49.5251.13.681.5

฿ 731.16

KYR INSERTS 5 Piece(s) 7 Day(s) Steel / Stainless SteelRight Handed1.750.12PR111549.5251.13.681.75

฿ 723.38

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelRight Handed1.750.12TC60M49.5251.13.681.75

฿ 657.65

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous MetalRight Handed20.14GW1549.5251.53.682

฿ 829.00

CHIP (FOR TURNING) 5 Piece(s) 15 Day(s) Steel / Stainless SteelRight Handed20.14PR111549.5251.53.682

฿ 723.38

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight Handed20.14TC60M49.5251.53.682

฿ 657.65

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous MetalRight Handed2.50.16GW1549.5251.53.682.5

฿ 731.16

KYR INSERTS 5 Piece(s) 5 Day(s) Steel / Stainless SteelRight Handed2.50.16PR111549.5251.53.682.5

฿ 723.38

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelRight Handed2.50.16TC60M49.5251.53.682.5

฿ 657.65

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous MetalRight Handed30.19GW1549.5251.63.683.0

฿ 718.85

CHIP (FOR TURNING) 5 Piece(s) 5 Day(s) Steel / Stainless SteelRight Handed30.19PR111549.5251.63.683.0

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Tapping Available corners 3
Rake angle Positive Nose R Others O.D./ I.D. (For Threading) Minor Diameter
Screw Types (for threading) ISO Meter 60° θ 60゚ Applicable Screw M