1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter Thread Cutting Tip 11IR/L○○ISO-TF

Inner Diameter Thread Cutting Tip 11IR/L○○ISO-TF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 391.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metric Thread (M) with Flat Blade 60°

Part Number
11IR100ISO-TF-PR1115
16IR150ISO-TF-PR1115
16IR200ISO-TF-PR1115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch (for Threading) φd A S T Pitch mm

฿ 441.00

KYR TURNING TOOLS 5 Piece(s) 15 Day(s) 10.0736.350.83.181

฿ 391.10

KYR TURNING TOOLS 5 Piece(s) 5 Day(s) 1.50.1149.5251.13.681.5

฿ 441.00

KYR TURNING TOOLS 5 Piece(s) 15 Day(s) 20.1449.5251.53.682

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Tapping Available corners 3
work material Steel / Stainless Steel Rake angle Positive Selfishly Right Handed
Nose R Others O.D./ I.D. (For Threading) Minor Diameter Screw Types (for threading) ISO Meter 60°
Material PR1115 θ 60゚ Applicable Screw M