(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: V (35° Rhombus)
· Number of Available Corners: 1
· Rake Angle: Positive
· Handedness: No handedness
[Applications]
· For Outer Diameter / Inner Diameter
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Nose R | rε | Material | φd | A | S | T |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,000.81 | KYR TURNING TOOLS | 1 Piece(s) | 6 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 0.1 | KPD001 | 2.8 | 6.35 | 3.0 | 3.18 | ||
฿ 4,221.00 | TURNING TOOLS | 1 Piece(s) | Available | 7 Day(s) | - | Others | 0.1 | KPD010 | 2.8 | 6.35 | 3.0 | 3.18 | |
฿ 4,102.00 | KYR TURNING TOOLS | 1 Piece(s) | 15 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 0.1 | KPD001 | 2.8 | 6.35 | 2.6 | 3.18 | ||
฿ 1,117.00 | INSERTS | 1 Piece(s) | Available | 5 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 0.1 | KPD001 | 2.8 | 6.35 | 2.5 | 3.18 | |
฿ 4,221.00 | TURNING TOOLS | 1 Piece(s) | Available | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | KPD001 | 2.8 | 6.35 | 2.8 | 3.18 | |
฿ 5,000.81 | KYR TURNING TOOLS | 1 Piece(s) | 5 Day(s) | - | 0.2 | 0.2 | KPD010 | 2.8 | 6.35 | 2.8 | 3.18 | ||
฿ 3,777.82 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | KPD001 | 2.8 | 6.35 | 2.4 | 3.18 | ||
฿ 1,342.66 | KYR INSERTS | 1 Piece(s) | 5 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | KPD001 | 2.8 | 6.35 | 2.3 | 3.18 | ||
฿ 5,000.81 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | KPD001 | 2.8 | 6.35 | 2.4 | 3.18 | ||
฿ 5,000.81 | KYR TURNING TOOLS | 1 Piece(s) | 5 Day(s) | - | 0.4 | 0.4 | KPD010 | 2.8 | 6.35 | 2.4 | 3.18 | ||
฿ 3,777.82 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | KPD001 | 2.8 | 6.35 | 2 | 3.18 | ||
฿ 1,342.66 | KYR INSERTS | 1 Piece(s) | 5 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | KPD001 | 2.8 | 6.35 | 1.9 | 3.18 | ||
฿ 5,000.81 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | - | 0.8 | 0.8 | KPD010 | 2.8 | 6.35 | 3.5 | 3.18 | ||
฿ 3,777.82 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | KPD001 | 2.8 | 6.35 | 3.1 | 3.18 | ||
฿ 1,342.66 | KYR INSERTS | 1 Piece(s) | 5 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | KPD001 | 2.8 | 6.35 | 1.9 | 3.18 | ||
฿ 5,000.81 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 0.1 | KPD001 | 4.4 | 9.525 | 3.2 | 4.76 | ||
฿ 3,182.01 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 0.1 | KPD001 | 4.4 | 9.525 | 2.8 | 4.76 | ||
฿ 1,342.66 | KYR INSERTS | 1 Piece(s) | 5 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 0.1 | KPD001 | 4.4 | 9.525 | 2.6 | 4.76 | ||
฿ 5,000.81 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | KPD001 | 4.4 | 9.525 | 3.0 | 4.76 | ||
฿ 5,000.81 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | - | 0.2 | 0.2 | KPD010 | 4.4 | 9.525 | 3.0 | 4.76 | ||
฿ 3,182.01 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | KPD001 | 4.4 | 9.525 | 2.6 | 4.76 | ||
฿ 1,342.66 | KYR INSERTS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | KPD001 | 4.4 | 9.525 | 2.4 | 4.76 | ||
฿ 5,000.81 | KYR TURNING TOOLS | 1 Piece(s) | 5 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | KPD001 | 4.4 | 9.525 | 2.6 | 4.76 | ||
฿ 5,000.81 | KYR TURNING TOOLS | 1 Piece(s) | 5 Day(s) | - | 0.4 | 0.4 | KPD010 | 4.4 | 9.525 | 2.6 | 4.76 | ||
฿ 3,182.01 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | KPD001 | 4.4 | 9.525 | 2.2 | 4.76 | ||
฿ 1,342.66 | KYR INSERTS | 1 Piece(s) | 5 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | KPD001 | 4.4 | 9.525 | 2 | 4.76 | ||
฿ 5,000.81 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | KPD001 | 4.4 | 9.525 | 3.5 | 4.76 | ||
฿ 5,000.81 | KYR TURNING TOOLS | 1 Piece(s) | 5 Day(s) | - | 0.8 | 0.8 | KPD010 | 4.4 | 9.525 | 3.5 | 4.76 | ||
฿ 3,182.01 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | KPD001 | 4.4 | 9.525 | 3.0 | 4.76 | ||
฿ 1,342.66 | KYR INSERTS | 1 Piece(s) | 7 Day(s) | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | KPD001 | 4.4 | 9.525 | 3.1 | 4.76 |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
Rake angle | Positive | Selfishly | No Preferred Hand | α | 5° |
How can we improve?
How can we improve?