1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for Lathe, CBN Diamond, Positive TCGW (Part Number)

Tip for Lathe, CBN Diamond, Positive TCGW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,300.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 1
· Rake Angle: Positive
· Handedness: No handedness
[Applications]
· For Outer Diameter / Inner Diameter

Part Number
TCGW110302NE-KPD001
TCGW110302SE-KPD010
TCGW110304NE-KPD001
TCGW110304SE-KPD010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Material S

฿ 3,526.95

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 0.20.2KPD0013.3

฿ 1,300.50

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 0.20.2KPD0102.5

฿ 3,526.95

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 0.40.4KPD0013.2

฿ 1,300.50

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 0.40.4KPD0102.4

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 1
work material Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy Rake angle Positive Selfishly No Preferred Hand
φd 2.8 A 6.35 T 3.18
α