1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Shape 35° / Negative CBN Diamond VNGA

Diamond Shape 35° / Negative CBN Diamond VNGA
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,728.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: V (35° Diamond)
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.

Part Number
VNGA160401S01225ME-KBN10M
VNGA160401S01225ME-KBN25M
VNGA160402S01225ME-KBN05M
VNGA160402S01225ME-KBN10M
VNGA160402S01225ME-KBN25M
VNGA160402S01225ME-KBN35M
VNGA160402S01225ME-KBN510
VNGA160402S01225ME-KBN525
VNGA160404MEF-KBN475
VNGA160404S00545MEP-KBN05M
VNGA160404S01225ME-KBN05M
VNGA160404S01225ME-KBN10M
VNGA160404S01225ME-KBN25M
VNGA160404S01225ME-KBN35M
VNGA160404S01225ME-KBN60M
VNGA160404S01225ME-KBN475
VNGA160404S01225ME-KBN510
VNGA160404S01225ME-KBN525
VNGA160404S01730MET-KBN05M
VNGA160404S01730MET-KBN25M
VNGA160404S01730MET-KBN35M
VNGA160404S01730MET-KBN525
VNGA160404S04030MEH-KBN05M
VNGA160404T01215ME-KBN70M
VNGA160404T01215ME-KBN475
VNGA160408MEF-KBN475
VNGA160408S00545MEP-KBN05M
VNGA160408S01225ME-KBN05M
VNGA160408S01225ME-KBN25M
VNGA160408S01225ME-KBN35M
VNGA160408S01225ME-KBN60M
VNGA160408S01225ME-KBN475
VNGA160408S01730MET-KBN05M
VNGA160408S01730MET-KBN25M
VNGA160408S01730MET-KBN35M
VNGA160408S01730MET-KBN525
VNGA160408S04030MEH-KBN05M
VNGA160408T01215ME-KBN475
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Trusco Code Material Nose R and Other S

฿ 2,053.11

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness MaterialOthers-0.1KBN10M-2.6

฿ 2,053.11

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness MaterialOthers-0.1KBN25M-2.6

฿ 2,053.11

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness Material0.2-0.2KBN05M-2.3

฿ 2,053.11

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness Material0.2-0.2KBN10M-2.3

฿ 1,728.00

TURNING TOOLS 1 Piece(s) Available 5 Day(s) High-Hardness Material0.2-0.2KBN25M-2.3

฿ 2,053.11

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness Material0.2-0.2KBN35M-2.3

฿ 1,927.67

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness Material0.2-0.2KBN510-2.3

฿ 2,086.00

KYR TURNING TOOLS 1 Piece(s) 40 Day(s) High-Hardness Material0.2-0.2KBN525-2.3

฿ 1,927.67

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) Cast Iron0.4820-6136-KBN475-2

฿ 2,063.91

KYR INSERTS 1 Piece(s) 7 Day(s) High-Hardness Material0.4-0.4KBN05M-2

฿ 2,222.00

KYR TURNING TOOLS 1 Piece(s) 40 Day(s) High-Hardness Material0.4-0.4KBN05M-2

฿ 2,256.00

KYR TURNING TOOLS 1 Piece(s) 40 Day(s) High-Hardness Material0.4-0.4KBN10M-2

฿ 2,222.00

KYR TURNING TOOLS 1 Piece(s) 40 Day(s) High-Hardness Material0.4-0.4KBN25M-2

฿ 2,053.11

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness Material0.4-0.4KBN35M-2

฿ 2,053.11

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) Cast Iron0.4-0.4KBN60M-2

฿ 1,927.67

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) Cast Iron0.4820-6137-KBN475-2

฿ 2,086.00

KYR TURNING TOOLS 1 Piece(s) 40 Day(s) High-Hardness Material0.4-0.4KBN510-2

฿ 2,086.00

KYR TURNING TOOLS 1 Piece(s) 15 Day(s) High-Hardness Material0.4-0.4KBN525-2

฿ 2,063.91

KYR INSERTS 1 Piece(s) 7 Day(s) High-Hardness Material0.4-0.4KBN05M-2

฿ 2,222.00

KYR TURNING TOOLS 1 Piece(s) 40 Day(s) High-Hardness Material0.4-0.4KBN25M-2

฿ 2,053.11

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness Material0.4-0.4KBN35M-2

฿ 1,927.67

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness Material0.4-0.4KBN525-2

฿ 2,063.91

KYR INSERTS 1 Piece(s) 7 Day(s) High-Hardness Material0.4-0.4KBN05M-2

฿ 2,098.00

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness Material0.4-0.4KBN70MSintered Metal2

฿ 1,927.67

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) Cast Iron0.4820-6138-KBN475-2

฿ 1,927.67

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) Cast Iron0.8820-6139-KBN475-1.8

฿ 2,063.91

KYR INSERTS 1 Piece(s) 7 Day(s) High-Hardness Material0.8-0.8KBN05M-1.8

฿ 2,053.11

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness Material0.8-0.8KBN05M-1.8

฿ 2,222.00

KYR TURNING TOOLS 1 Piece(s) 40 Day(s) High-Hardness Material0.8-0.8KBN25M-1.8

฿ 2,053.11

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness Material0.8-0.8KBN35M-1.8

฿ 2,053.11

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) Cast Iron0.8-0.8KBN60M-1.8

฿ 1,927.67

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) Cast Iron0.8820-6140-KBN475-1.8

฿ 2,063.91

KYR INSERTS 1 Piece(s) 7 Day(s) High-Hardness Material0.8-0.8KBN05M-1.8

฿ 2,222.00

KYR TURNING TOOLS 1 Piece(s) 40 Day(s) High-Hardness Material0.8-0.8KBN25M-1.8

฿ 2,053.11

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness Material0.8-0.8KBN35M-1.8

฿ 1,927.67

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) High-Hardness Material0.8-0.8KBN525-1.8

฿ 2,063.91

KYR INSERTS 1 Piece(s) 7 Day(s) High-Hardness Material0.8-0.8KBN05M-1.8

฿ 1,927.67

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) Cast Iron0.8820-6141-KBN475-1.8

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
Rake angle Negative Selfishly No Preferred Hand