1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle Negative, CBN Diamond TNGA

60° Triangle Negative, CBN Diamond TNGA
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,099.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: T (Triangle)
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.

Part Number
TNGA160401S01225ME-KBN05M
TNGA160401S01225ME-KBN25M
TNGA160402S01225ME-KBN05M
TNGA160402S01225ME-KBN10M
TNGA160402S01225ME-KBN25M
TNGA160402S01225ME-KBN35M
TNGA160402S01225ME-KBN60M
TNGA160402S01225ME-KBN510
TNGA160402S01225ME-KBN525
TNGA160404MEF-KBN475
TNGA160404S00545MEP-KBN05M
TNGA160404S01225ME-KBN60M
TNGA160404S01225ME-KBN475
TNGA160404S01225ME-KBN510
TNGA160404S01730MET-KBN05M
TNGA160404S01730MET-KBN25M
TNGA160404S01730MET-KBN35M
TNGA160404S01730MET-KBN525
TNGA160404S04030MEH-KBN05M
TNGA160404T01215ME-KBN70M
TNGA160404T01215ME-KBN475
TNGA160408MEF-KBN475
TNGA160408S00545MEP-KBN05M
TNGA160408S01225ME-KBN05M
TNGA160408S01225ME-KBN10M
TNGA160408S01225ME-KBN25M
TNGA160408S01225ME-KBN35M
TNGA160408S01225ME-KBN60M
TNGA160408S01225ME-KBN475
TNGA160408S01225ME-KBN525
TNGA160408S01730MET-KBN05M
TNGA160408S01730MET-KBN25M
TNGA160408S01730MET-KBN35M
TNGA160408S01730MET-KBN525
TNGA160408S04030MEH-KBN05M
TNGA160408T01215ME-KBN70M
TNGA160408T01215ME-KBN475
TNGA160412MEF-KBN475
TNGA160412S00545MEP-KBN05M
TNGA160412S01225ME-KBN05M
TNGA160412S01225ME-KBN25M
TNGA160412S01225ME-KBN475
TNGA160412S01730MET-KBN05M
TNGA160412S01730MET-KBN25M
TNGA160412S01730MET-KBN35M
TNGA160412S01730MET-KBN525
TNGA160412S04030MEH-KBN05M
TNGA160412T01215ME-KBN70M
TNGA160412T01215ME-KBN475
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Nose R Trusco Code Material Nose R and Other S

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness MaterialOthers-0.1KBN05M-2.6

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 5 Day(s) 3High-Hardness MaterialOthers-0.1KBN25M-2.6

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 5 Day(s) 3High-Hardness Material0.2-0.2KBN05M-2.5

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.2-0.2KBN10M-2.5

฿ 2,619.07

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.2-0.2KBN25M-2.5

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.2-0.2KBN35M-2.5

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3Cast Iron0.2-0.2KBN60M-2.5

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.2-0.2KBN510-2.5

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.2-0.2KBN525-2.5

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 5 Day(s) 3Cast Iron0.4820-5947-KBN475-2.7

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 2High-Hardness Material0.4-0.4KBN05M-2.4

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3Cast Iron0.4-0.4KBN60M-2.7

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3Cast Iron0.4820-5948-KBN475-2.7

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.4-0.4KBN510-2.4

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.4-0.4KBN05M-2.4

฿ 2,837.00

KYR TURNING TOOLS 1 Piece(s) 15 Day(s) 3High-Hardness Material0.4-0.4KBN25M-2.4

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.4-0.4KBN35M-2.4

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 5 Day(s) 3High-Hardness Material0.4-0.4KBN525-2.4

฿ 2,628.36

KYR INSERTS 1 Piece(s) 5 Day(s) 3High-Hardness Material0.4-0.4KBN05M-2.4

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.4-0.4KBN70MSintered Metal2.4

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3Cast Iron0.4820-5949-KBN475-2.7

฿ 2,099.00

TURNING TOOLS 1 Piece(s) Available 7 Day(s) 3Cast Iron0.8820-5950-KBN475-2.4

฿ 2,628.36

KYR INSERTS 1 Piece(s) 7 Day(s) 2High-Hardness Material0.8-0.8KBN05M-2.4

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.8-0.8KBN05M-2.4

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.8-0.8KBN10M-2.4

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.8-0.8KBN25M-2.4

฿ 2,517.00

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.8-0.8KBN35M-2.4

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3Cast Iron0.8-0.8KBN60M-2.4

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3Cast Iron0.8820-5951-KBN475-2.4

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 5 Day(s) 3High-Hardness Material0.8-0.8KBN525-2.4

฿ 2,628.36

KYR INSERTS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.8-0.8KBN05M-2.4

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 6 Day(s) 3High-Hardness Material0.8-0.8KBN25M-2.4

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.8-0.8KBN35M-2.4

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 5 Day(s) 3High-Hardness Material0.8-0.8KBN525-2.4

฿ 2,628.36

KYR INSERTS 1 Piece(s) 5 Day(s) 3High-Hardness Material0.8-0.8KBN05M-2.4

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material0.8-0.8KBN70MSintered Metal2.4

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3Cast Iron0.8820-5952-KBN475-2.4

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3Cast Iron1.2820-5953-KBN475-2.1

฿ 2,628.36

KYR INSERTS 1 Piece(s) 7 Day(s) 2High-Hardness Material1.2-1.2KBN05M-2.1

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material1.2-1.2KBN05M-2.4

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material1.2-1.2KBN25M-2.4

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3Cast Iron1.2820-5954-KBN475-2.1

฿ 2,628.36

KYR INSERTS 1 Piece(s) 7 Day(s) 3High-Hardness Material1.2-1.2KBN05M-2.1

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material1.2-1.2KBN25M-2.1

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material1.2-1.2KBN35M-2.1

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material1.2-1.2KBN525-2.1

฿ 2,628.36

KYR INSERTS 1 Piece(s) 7 Day(s) 3High-Hardness Material1.2-1.2KBN05M-2.1

฿ 2,617.56

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3High-Hardness Material1.2-1.2KBN70MSintered Metal2.1

฿ 2,492.12

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 3Cast Iron1.2820-5955-KBN475-2.1

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Rake angle Negative
Selfishly No Preferred Hand