(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: S (Square)
· Number of Usable Corners: 2
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Nose R | Trusco Code | rε | Material | S |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,053.11 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 0.4 | - | 0.4 | KBN05M | 1.8 | ||
฿ 2,053.11 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 0.4 | - | 0.4 | KBN25M | 1.8 | ||
฿ 2,063.91 | KYR INSERTS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 0.4 | - | 0.4 | KBN05M | 1.8 | ||
฿ 1,927.67 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Cast Iron | 0.8 | 820-5750 | - | KBN475 | 1.8 | ||
฿ 2,063.91 | KYR INSERTS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 0.8 | - | 0.8 | KBN05M | 1.8 | ||
฿ 2,053.11 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 0.8 | - | 0.8 | KBN05M | 1.8 | ||
฿ 2,222.00 | KYR TURNING TOOLS | 1 Piece(s) | 15 Day(s) | High-Hardness Material | 0.8 | - | 0.8 | KBN25M | 1.8 | ||
฿ 1,927.67 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Cast Iron | 0.8 | 820-5751 | - | KBN475 | 1.8 | ||
฿ 1,927.67 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 0.8 | - | 0.8 | KBN525 | 1.8 | ||
฿ 2,063.91 | KYR INSERTS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 0.8 | - | 0.8 | KBN05M | 1.8 | ||
฿ 2,222.00 | KYR TURNING TOOLS | 1 Piece(s) | 40 Day(s) | High-Hardness Material | 0.8 | - | 0.8 | KBN25M | 1.8 | ||
฿ 2,053.11 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 0.8 | - | 0.8 | KBN35M | 1.8 | ||
฿ 2,063.91 | KYR INSERTS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 0.8 | - | 0.8 | KBN05M | 1.8 | ||
฿ 1,927.67 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Cast Iron | 0.8 | 820-5752 | - | KBN475 | 1.8 | ||
฿ 1,927.67 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Cast Iron | 1.2 | 820-5753 | - | KBN475 | 2.2 | ||
฿ 2,063.91 | KYR INSERTS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 1.2 | - | 1.2 | KBN05M | 2.2 | ||
฿ 1,927.67 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Cast Iron | 1.2 | 820-5754 | - | KBN475 | 1.8 | ||
฿ 2,063.91 | KYR INSERTS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 1.2 | - | 1.2 | KBN05M | 2.2 | ||
฿ 2,222.00 | KYR TURNING TOOLS | 1 Piece(s) | 40 Day(s) | High-Hardness Material | 1.2 | - | 1.2 | KBN25M | 2.2 | ||
฿ 2,053.11 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 1.2 | - | 1.2 | KBN35M | 2.2 | ||
฿ 2,063.91 | KYR INSERTS | 1 Piece(s) | 7 Day(s) | High-Hardness Material | 1.2 | - | 1.2 | KBN05M | 2.2 | ||
฿ 1,927.67 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Cast Iron | 1.2 | 820-5755 | - | KBN475 | 1.8 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Negative | Selfishly | No Preferred Hand |
How can we improve?
How can we improve?