1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Shape 80° / Negative CBN Diamond CNGA (CNGA120404MEF-KBN475)

KYR TURNING TOOLS

Diamond Shape 80° / Negative CBN Diamond CNGA (CNGA120404MEF-KBN475)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: C (80° Diamond)
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.

Part Number
CNGA120404MEF-KBN475
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Trusco Code Material Nose R and Other S

฿ 1,927.67

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) Cast Iron0.4820-5090-KBN475-2.6

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
Rake angle Negative Selfishly No Preferred Hand

Please check the type/dimensions/specifications of the part CNGA120404MEF-KBN475 in the Diamond Shape 80° / Negative CBN Diamond CNGA series.

Products with similar specification

Part Number
CNGA120402S01225ME-KBN25M
CNGA120402S01225ME-KBN525
CNGA120402S01225ME-KBN60M
CNGA120404S00545MEP-KBN05M
CNGA120404S01215MEW-KBN05M
CNGA120404S01215MEW-KBN25M
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Nose R Trusco Code Material Nose R and Other S

฿ 2,053.11

1 Piece(s) 7 Day(s) High-Hardness Material0.2-0.2KBN25M-2.6

฿ 1,927.67

1 Piece(s) 7 Day(s) High-Hardness Material0.2-0.2KBN525-2.6

฿ 2,053.11

1 Piece(s) 7 Day(s) Cast Iron0.2-0.2KBN60M-2.6

฿ 2,063.91

1 Piece(s) 5 Day(s) High-Hardness Material0.4-0.4KBN05M-2.5

฿ 2,346.13

1 Piece(s) 7 Day(s) High-Hardness Material0.4-0.4KBN05M-2.6

฿ 2,335.33

1 Piece(s) 7 Day(s) High-Hardness Material0.4-0.4KBN25M-2.6