1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Type, 80°, Positive, with Hole W○○○

Hexagonal Type, 80°, Positive, with Hole W○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 224.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: W (Hexagon)
· Number of Usable Corners: 3
· Rake Angle: Positive
[Applications]
· Machining Applications: For O.D., I.D.

Part Number
WBGW060102L-KW10
WBGW060102L-TN60
WBGW080202L-KW10
WBGW080202L-TN60
WBGW080204L-TN60
WBMT060102L-DP-CA515
WBMT060102L-DP-CA525
WBMT060102L-DP-PR930
WBMT060102L-DP-TN60
WBMT060102R-DP-PR930
WBMT060102R-DP-TN60
WBMT060104L-DP-CA515
WBMT060104L-DP-CA525
WBMT060104L-DP-CA5525
WBMT060104L-DP-PR930
WBMT060104L-DP-TN60
WBMT060104R-DP-PR930
WBMT060104R-DP-TN60
WBMT080202L-DP-CA515
WBMT080202L-DP-CA525
WBMT080202L-DP-PR930
WBMT080202L-DP-TN60
WBMT080202R-DP-PR930
WBMT080204L-DP-CA515
WBMT080204L-DP-CA525
WBMT080204L-DP-PR930
WBMT080204L-DP-TN60
WBMT080204R-DP-CA5525
WBMT080204R-DP-PR930
WBMT080204R-DP-TN60
WPMT110202HQ-CA515
WPMT110202HQ-CA525
WPMT110202HQ-PR930
WPMT110202HQ-PV720
WPMT110202HQ-TN60
WPMT110202HQ-TN620
WPMT110204GP-CA525
WPMT110204GP-PR930
WPMT110204GP-PV720
WPMT110204GP-TN60
WPMT110204GP-TN620
WPMT110204HQ-CA515
WPMT110204HQ-CA525
WPMT110204HQ-CA5525
WPMT110204HQ-CA6515
WPMT110204HQ-CA6525
WPMT110204HQ-PR930
WPMT110204HQ-TN60
WPMT160304GP-CA515
WPMT160304GP-CA525
WPMT160304GP-PV720
WPMT160304GP-TN620
WPMT160304HQ-CA515
WPMT160304HQ-CA525
WPMT160304HQ-CA6515
WPMT160304HQ-CA6525
WPMT160304HQ-PR930
WPMT160304HQ-TN60
WPMT160308HQ-CA515
WPMT160308HQ-CA525
WPMT160308HQ-CA6515
WPMT160308HQ-CA6525
WPMT160308HQ-PR930
WPMT160308HQ-TN60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Selfishly Nose R Trusco Code Material

฿ 494.82

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyMedium CuttingLeft Handed0.2-0.2KW10

฿ 422.46

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronMedium CuttingLeft Handed0.2-0.2TN60

฿ 494.82

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyMedium CuttingLeft Handed0.2-0.2KW10

฿ 422.46

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronMedium CuttingLeft Handed0.2-0.2TN60

฿ 578.00

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronMedium CuttingLeft Handed0.4-0.4TN60

฿ 404.92

KYR INSERTS 10 Piece(s) 7 Day(s) SteelFinishLeft Handed0.2-0.2CA515

฿ 404.92

KYR INSERTS 10 Piece(s) 7 Day(s) SteelFinishLeft Handed0.2-0.2CA525

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelFinishLeft Handed0.2-0.2PR930

฿ 295.50

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronFinishLeft Handed0.2-0.2TN60

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelFinishRight Handed0.2-0.2PR930

฿ 295.50

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronFinishRight Handed0.2-0.2TN60

฿ 404.92

KYR INSERTS 10 Piece(s) 7 Day(s) SteelFinishLeft Handed0.4-0.4CA515

฿ 404.92

KYR INSERTS 10 Piece(s) 7 Day(s) SteelFinishLeft Handed0.4-0.4CA525

฿ 448.00

KYR TURNING TOOLS 10 Piece(s) 40 Day(s) SteelFinishLeft Handed0.4-0.4CA5525

฿ 448.00

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelFinishLeft Handed0.4-0.4PR930

฿ 295.50

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronFinishLeft Handed0.4-0.4TN60

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelFinishRight Handed0.4-0.4PR930

฿ 295.50

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronFinishRight Handed0.4-0.4TN60

฿ 404.92

KYR INSERTS 10 Piece(s) 5 Day(s) SteelFinishLeft Handed0.2-0.2CA515

฿ 404.92

KYR INSERTS 10 Piece(s) 7 Day(s) SteelFinishLeft Handed0.2-0.2CA525

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelFinishLeft Handed0.2-0.2PR930

฿ 295.50

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronFinishLeft Handed0.2-0.2TN60

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelFinishRight Handed0.2-0.2PR930

฿ 404.92

KYR INSERTS 10 Piece(s) 7 Day(s) SteelFinishLeft Handed0.4-0.4CA515

฿ 404.92

KYR INSERTS 10 Piece(s) 5 Day(s) SteelFinishLeft Handed0.4-0.4CA525

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless SteelFinishLeft Handed0.4-0.4PR930

฿ 295.50

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronFinishLeft Handed0.4-0.4TN60

฿ 448.00

KYR TURNING TOOLS 10 Piece(s) 40 Day(s) SteelFinishRight Handed0.4-0.4CA5525

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelFinishRight Handed0.4-0.4PR930

฿ 295.50

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronFinishRight Handed0.4-0.4TN60

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) SteelMedium CuttingNo Preferred Hand0.2-0.2CA515

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) SteelMedium CuttingNo Preferred Hand0.2-0.2CA525

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelMedium CuttingNo Preferred Hand0.2-0.2PR930

฿ 237.32

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) SteelMedium CuttingNo Preferred Hand0.2820-6229-PV720

฿ 232.79

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronMedium CuttingNo Preferred Hand0.2-0.2TN60

฿ 224.66

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) SteelMedium CuttingNo Preferred Hand0.2820-6230-TN620

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) SteelFinishNo Preferred Hand0.4-0.4CA525

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless SteelFinishNo Preferred Hand0.4-0.4PR930

฿ 237.32

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) SteelFinishNo Preferred Hand0.4820-6231-PV720

฿ 401.00

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronFinishNo Preferred Hand0.4-0.4TN60

฿ 224.66

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) SteelFinishNo Preferred Hand0.4820-6232-TN620

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) SteelMedium CuttingNo Preferred Hand0.4-0.4CA515

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) SteelMedium CuttingNo Preferred Hand0.4-0.4CA525

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) SteelMedium CuttingNo Preferred Hand0.4-0.4CA5525

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred Hand0.4-0.4CA6515

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred Hand0.4-0.4CA6525

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless SteelMedium CuttingNo Preferred Hand0.4-0.4PR930

฿ 232.79

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronMedium CuttingNo Preferred Hand0.4-0.4TN60

฿ 404.92

KYR INSERTS 10 Piece(s) 7 Day(s) SteelFinishNo Preferred Hand0.4-0.4CA515

฿ 404.92

KYR INSERTS 10 Piece(s) 7 Day(s) SteelFinishNo Preferred Hand0.4-0.4CA525

฿ 312.70

KYR TURNING TOOLS 10 Piece(s) 6 Day(s) SteelFinishNo Preferred Hand0.4820-6233-PV720

฿ 284.36

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) SteelFinishNo Preferred Hand0.4820-6234-TN620

฿ 404.92

KYR INSERTS 10 Piece(s) 7 Day(s) SteelMedium CuttingNo Preferred Hand0.4-0.4CA515

฿ 404.92

KYR INSERTS 10 Piece(s) 7 Day(s) SteelMedium CuttingNo Preferred Hand0.4-0.4CA525

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred Hand0.4-0.4CA6515

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred Hand0.4-0.4CA6525

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelMedium CuttingNo Preferred Hand0.4-0.4PR930

฿ 295.50

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast IronMedium CuttingNo Preferred Hand0.4-0.4TN60

฿ 404.92

KYR INSERTS 10 Piece(s) 7 Day(s) SteelMedium CuttingNo Preferred Hand0.8-0.8CA515

฿ 404.92

KYR INSERTS 10 Piece(s) 7 Day(s) SteelMedium CuttingNo Preferred Hand0.8-0.8CA525

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred Hand0.8-0.8CA6515

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred Hand0.8-0.8CA6525

฿ 392.60

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelMedium CuttingNo Preferred Hand0.8-0.8PR930

฿ 295.50

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronMedium CuttingNo Preferred Hand0.8-0.8TN60

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Available corners 3
Rake angle Positive