1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

80° Hexagon Type Positive with Hole WBGT "Finishing"

80° Hexagon Type Positive with Hole WBGT "Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 373.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: W (Hexagon)
· Number of Available Corners: 3
· Rake Angle: Positive
· Handedness: Left-handed
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Finishing

Part Number
WBGT060101L-F-KW10
WBGT060101L-F-PR930
WBGT060101L-F-TN60
WBGT060102L-F-KW10
WBGT060102L-F-PR930
WBGT060102L-F-TN60
WBGT060102R-F-KW10
WBGT060102R-F-PR930
WBGT060102R-F-TN60
WBGT0601003L-F-PR930
WBGT060104L-F-KW10
WBGT060104L-F-PR930
WBGT060104L-F-TN60
WBGT060104R-F-KW10
WBGT060104R-F-PR930
WBGT060104R-F-TN60
WBGT080201L-F-PR930
WBGT080201L-F-TN60
WBGT080202L-F-KW10
WBGT080202L-F-PR930
WBGT080202L-F-TN60
WBGT080202R-F-KW10
WBGT080202R-F-PR930
WBGT080202R-F-TN60
WBGT080204L-F-KW10
WBGT080204L-F-PR930
WBGT080204L-F-TN60
WBGT080204R-F-KW10
WBGT080204R-F-PR930
WBGT080204R-F-TN60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Nose R Material

฿ 436.63

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers0.1KW10

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelLeft HandedOthers0.1PR930

฿ 373.90

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronLeft HandedOthers0.1TN60

฿ 436.63

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2KW10

฿ 608.00

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft Handed0.20.2PR930

฿ 373.90

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.20.2TN60

฿ 436.63

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2KW10

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelRight Handed0.20.2PR930

฿ 425.00

KYR TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.20.2TN60

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelLeft HandedOthers0.03PR930

฿ 436.63

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4KW10

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft Handed0.40.4PR930

฿ 373.90

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.40.4TN60

฿ 436.63

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4KW10

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelRight Handed0.40.4PR930

฿ 373.90

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.40.4TN60

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelLeft HandedOthers0.1PR930

฿ 373.90

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronLeft HandedOthers0.1TN60

฿ 436.63

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2KW10

฿ 608.00

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft Handed0.20.2PR930

฿ 373.90

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.20.2TN60

฿ 436.63

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2KW10

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight Handed0.20.2PR930

฿ 373.90

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.20.2TN60

฿ 436.63

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4KW10

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelLeft Handed0.40.4PR930

฿ 373.90

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.40.4TN60

฿ 436.63

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4KW10

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelRight Handed0.40.4PR930

฿ 373.90

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.40.4TN60

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Available corners 3
Breaker Use Finish Rake angle Positive