(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 3
· Rake Angle: Positive
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting
Part Number |
---|
TPGR160304L-C-TN60 |
TPGR160304R-C-TN60 |
TPGR160308R-C-TN60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Nose R | rε |
---|---|---|---|---|---|---|---|---|---|
฿ 452.30 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | ||
฿ 452.30 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | ||
฿ 452.30 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | - | Right Handed | 0.8 | 0.8 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Positive | Material | TN60 |
How can we improve?
How can we improve?