(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 3
· Rake Angle: Positive
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Finishing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Nose R | rε | Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 420.94 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | Others | 0.1 | KW10 | ||
฿ 496.32 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | Others | 0.1 | PR930 | ||
฿ 358.23 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | Others | 0.1 | TN60 | ||
฿ 420.94 | KYR TURNING TOOLS | 10 Piece(s) | 6 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | Others | 0.1 | KW10 | ||
฿ 496.32 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Right Handed | Others | 0.1 | PR930 | ||
฿ 420.94 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.2 | 0.2 | KW10 | ||
฿ 496.32 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Left Handed | 0.2 | 0.2 | PR930 | ||
฿ 405.00 | KYR TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.2 | 0.2 | TN60 | ||
฿ 420.94 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.2 | 0.2 | KW10 | ||
฿ 569.00 | KYR TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | 0.2 | 0.2 | PR930 | ||
฿ 358.23 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.2 | 0.2 | TN60 | ||
฿ 420.94 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.4 | 0.4 | KW10 | ||
฿ 527.00 | KYR TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | 0.4 | 0.4 | PR930 | ||
฿ 295.00 | TURNING TOOLS | 10 Piece(s) | Available | 7 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | TN60 | |
฿ 420.94 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.4 | 0.4 | KW10 | ||
฿ 496.32 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Right Handed | 0.4 | 0.4 | PR930 | ||
฿ 358.23 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | TN60 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Positive |
How can we improve?
How can we improve?