1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Square 90°, Positive, without Hole SPMN No Breaker "Cast Iron" (Part Number)

Square 90°, Positive, without Hole SPMN No Breaker "Cast Iron"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 248.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: S (Quadrilateral)
· Number of Available Corners: 4
· Rake Angle: Positive
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
SPMN120304-CA4515
SPMN120308-CA4515
SPMN120308-TN60
SPMN120312-TN60
SPMN120408-CA4515
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material

฿ 311.19

KYR TURNING TOOLS 10 Piece(s) 8 Day(s) Cast Iron0.40.4CA4515

฿ 311.19

KYR TURNING TOOLS 10 Piece(s) 8 Day(s) Cast Iron0.80.8CA4515

฿ 248.47

KYR TURNING TOOLS 10 Piece(s) 8 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TN60

฿ 248.47

KYR TURNING TOOLS 10 Piece(s) 8 Day(s) Steel / Stainless Steel / Cast Iron1.21.2TN60

฿ 423.96

KYR TURNING TOOLS 10 Piece(s) 8 Day(s) Cast Iron0.80.8CA4515

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Available corners 4
Breaker Use Medium Cutting Rake angle Positive Selfishly No Preferred Hand