1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DCGT-J, 55° rhombus, positive, with hole, turning tip (Part Number)

KYR CHIP

DCGT-J, 55° rhombus, positive, with hole, turning tip
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 389.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Shape: D (55° rhombus)
·Number of Corners Available: 2
・ Rake angle: Positive
[Applications]
・ Machining applications: For outer diameter, inner diameter

Part Number
DCGT11T302ER-J-TN610
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Rake angle Selfishly Nose R JAN Code Trusco Code Material Applications (chip breaker) Material Type (Base material) Coating Work material condition Clearance angle Accuracy Groove / hole Cutting blade length Thickness Corner Radius (Nose Radius)
(mm)
L/R handed use Wiper blade Usable number of cutting edges Material Type Symbol Chip Breaker Symbol Weight (g) Rake angle
(°)

฿ 584.98

KYR CHIP 10 Piece(s) 8 Day(s) --Steel----4960664786930827-6416--Finishing to medium cuttingCermetUncoatedContinuousPositive 7° (C)GT (With Holes)11T3(3.97)0.2Rightnone2TN610J2.00014

Loading...

  1. 1

Basic Information

Shape D (55° Diamond)

Please check the type/dimensions/specifications of the part DCGT11T302ER-J-TN610 in the DCGT-J, 55° rhombus, positive, with hole, turning tip series.

Products with similar specification

Part Number
DCGT0702005MFL-U-PR1225
DCGT0702005MFR-U-PR1225
DCGT070201ER-U-PR930
DCGT11T302ER-U-PR930
DCGT11T302ER-U-TN60
DCGT11T302FL-J-KW10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Available corners work material Breaker Use Rake angle Selfishly Nose R JAN Code Trusco Code Material Applications (chip breaker) Material Type (Base material) Coating Work material condition Clearance angle Accuracy Groove / hole Cutting blade length Thickness Corner Radius (Nose Radius)
(mm)
L/R handed use Wiper blade Usable number of cutting edges Material Type Symbol Chip Breaker Symbol Weight (g) Rake angle
(°)

฿ 483.66

10 Piece(s) 7 Day(s) Outer Diameter / Inner Diameter2Stainless SteelMedium CuttingPositiveLeft HandedOthers--<0.05PR1225-----------------

฿ 483.66

10 Piece(s) 7 Day(s) Outer Diameter / Inner Diameter2Stainless SteelMedium CuttingPositiveRight HandedOthers--<0.05PR1225-----------------

฿ 530.70

10 Piece(s) 7 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelMedium CuttingPositiveRight HandedOthers--0.1PR930-----------------

฿ 728.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelMedium CuttingPositiveRight Handed0.2--0.2PR930-----------------

฿ 452.30

10 Piece(s) 7 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast IronMedium CuttingPositiveRight Handed0.2--0.2TN60-----------------

฿ 530.70

10 Piece(s) 7 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyMedium CuttingPositiveLeft Handed0.2--0.2KW10-----------------