1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 55°, Positive, with Hole, DCMT "for Finishing to Intermediate Cutting"

Turning Insert Diamond 55°, Positive, with Hole, DCMT "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 149.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Specifications]
· Shape: D (55° Rhombus)
· Number of Available Corners: 2
· Rake Angle: Positive
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
DCMT070202GK-CA515
DCMT070202GK-CA525
DCMT070202GK-CA6515
DCMT070202GK-CA6525
DCMT070202GK-PR930
DCMT070202HQ-CA515
DCMT070202HQ-CA525
DCMT070202HQ-PR930
DCMT070202HQ-TN60
DCMT070204GK-CA4505
DCMT070204GK-CA4515
DCMT070204GK-CA515
DCMT070204GK-CA525
DCMT070204GK-CA6515
DCMT070204GK-CA6525
DCMT070204GK-PR930
DCMT070204HQ-CA515
DCMT070204HQ-CA525
DCMT070204HQ-CA5515
DCMT070204HQ-CA6515
DCMT070204HQ-CA6525
DCMT070204HQ-PR930
DCMT070204HQ-PV90
DCMT070204HQ-PV7005
DCMT070204HQ-TN60
DCMT070208GK-CA4515
DCMT070208GK-CA515
DCMT070208GK-CA525
DCMT070208GK-CA6515
DCMT070208GK-CA6525
DCMT070208GK-PR930
DCMT070208HQ-CA515
DCMT070208HQ-CA525
DCMT070208HQ-CA6515
DCMT070208HQ-CA6525
DCMT070208HQ-PR930
DCMT070208HQ-PV7005
DCMT070208HQ-TN60
DCMT11T302GK-CA515
DCMT11T302GK-CA525
DCMT11T302GK-CA6515
DCMT11T302GK-CA6525
DCMT11T302GK-PR930
DCMT11T302HQ-CA515
DCMT11T302HQ-CA525
DCMT11T302HQ-CA6515
DCMT11T302HQ-CA6525
DCMT11T302HQ-PR930
DCMT11T302HQ-TN60
DCMT11T304GK-CA4515
DCMT11T304GK-CA515
DCMT11T304GK-CA525
DCMT11T304GK-CA6515
DCMT11T304GK-CA6525
DCMT11T304GK-PR930
DCMT11T304HQ-CA515
DCMT11T304HQ-CA525
DCMT11T304HQ-CA6515
DCMT11T304HQ-CA6525
DCMT11T304HQ-PR930
DCMT11T304HQ-PV7005
DCMT11T304HQ-TN60
DCMT11T308GK-CA4515
DCMT11T308GK-CA515
DCMT11T308GK-CA525
DCMT11T308GK-CA6515
DCMT11T308GK-CA6525
DCMT11T308GK-PR930
DCMT11T308GK-TN6010
DCMT11T308HQ-CA515
DCMT11T308HQ-CA525
DCMT11T308HQ-CA6515
DCMT11T308HQ-CA6525
DCMT11T308HQ-PR930
DCMT11T308HQ-PV7005
DCMT11T308HQ-TN60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material

฿ 266.82

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.20.2CA515

฿ 266.82

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.20.2CA525

฿ 254.51

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.20.2CA6515

฿ 254.51

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.20.2CA6525

฿ 273.80

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.20.2PR930

฿ 266.82

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.20.2CA515

฿ 266.82

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.20.2CA525

฿ 273.80

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.20.2PR930

฿ 149.00

TURNING TOOLS 10 Piece(s) Available 7 Day(s) Steel / Stainless Steel / Cast Iron0.20.2TN60

฿ 254.51

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.40.4CA4505

฿ 254.51

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.40.4CA4515

฿ 266.82

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.40.4CA515

฿ 434.00

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.40.4CA525

฿ 254.51

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.40.4CA6515

฿ 264.00

KYR TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.40.4CA6525

฿ 273.80

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.40.4PR930

฿ 266.82

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.40.4CA515

฿ 266.82

KYR INSERTS 10 Piece(s) 5 Day(s) Steel0.40.4CA525

฿ 285.00

KYR TURNING TOOLS 10 Piece(s) 40 Day(s) Steel0.40.4CA5515

฿ 254.51

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.40.4CA6515

฿ 254.51

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.40.4CA6525

฿ 273.80

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.40.4PR930

฿ 248.47

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.40.4PV90

฿ 232.45

KYR INSERTS 10 Piece(s) 7 Day(s) Cast Iron0.40.4PV7005

฿ 185.75

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TN60

฿ 254.51

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Cast Iron0.80.8CA4515

฿ 266.82

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.80.8CA515

฿ 266.82

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.80.8CA525

฿ 254.51

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.80.8CA6515

฿ 254.51

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.80.8CA6525

฿ 273.80

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.80.8PR930

฿ 266.82

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.80.8CA515

฿ 266.82

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.80.8CA525

฿ 422.00

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.80.8CA6515

฿ 254.51

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.80.8CA6525

฿ 273.80

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.80.8PR930

฿ 232.45

KYR INSERTS 10 Piece(s) 7 Day(s) Cast Iron0.80.8PV7005

฿ 203.00

KYR TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TN60

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.20.2CA515

฿ 389.20

INSERTS 10 Piece(s) Available 7 Day(s) Steel0.20.2CA525

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.20.2CA6515

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.20.2CA6525

฿ 358.23

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.20.2PR930

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.20.2CA515

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.20.2CA525

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.20.2CA6515

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.20.2CA6525

฿ 358.23

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.20.2PR930

฿ 264.15

KYR TURNING TOOLS 10 Piece(s) Available 7 Day(s) Steel / Stainless Steel / Cast Iron0.20.2TN60

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.40.4CA4515

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.40.4CA515

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.40.4CA525

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.40.4CA6515

฿ 364.00

KYR TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.40.4CA6525

฿ 358.23

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.40.4PR930

฿ 336.17

KYR INSERTS 10 Piece(s) 5 Day(s) Steel0.40.4CA515

฿ 364.00

KYR INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4CA525

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.40.4CA6515

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.40.4CA6525

฿ 358.23

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.40.4PR930

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) Cast Iron0.40.4PV7005

฿ 273.00

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TN60

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Cast Iron0.80.8CA4515

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.80.8CA515

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.80.8CA525

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.80.8CA6515

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.80.8CA6525

฿ 358.23

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.80.8PR930

฿ 232.79

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.80.8TN6010

฿ 336.17

KYR INSERTS 10 Piece(s) 6 Day(s) Steel0.80.8CA515

฿ 336.17

KYR INSERTS 10 Piece(s) 5 Day(s) Steel0.80.8CA525

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.80.8CA6515

฿ 323.86

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.80.8CA6525

฿ 358.23

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.80.8PR930

฿ 336.17

KYR INSERTS 10 Piece(s) 7 Day(s) Cast Iron0.80.8PV7005

฿ 295.00

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TN60

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
Breaker Use Medium Cutting Rake angle Positive Selfishly No Preferred Hand