(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: D (55° Rhombus)
· Number of Available Corners: 2
· Rake Angle: Positive
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Finishing
Part Number |
---|
DCGT070201MFP-GF-PR1225 |
DCGT070202MFP-GF-PR1225 |
DCGT070204MFP-GF-PR1225 |
DCGT11T301MFP-GF-PR1225 |
DCGT11T302MFP-GF-PR1225 |
DCGT11T304MFP-GF-PR1225 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | rε |
---|---|---|---|---|---|---|
฿ 483.66 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | <0.1 | ||
฿ 551.00 | KYR TURNING TOOLS | 10 Piece(s) | 15 Day(s) | <0.2 | ||
฿ 485.18 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | <0.4 | ||
฿ 577.74 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | <0.1 | ||
฿ 577.74 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | <0.2 | ||
฿ 577.74 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | <0.4 |
Loading...
Shape | D (55° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
work material | Stainless Steel | Breaker Use | Finish | Rake angle | Positive |
Selfishly | No Preferred Hand | Nose R | Others | Material | PR1225 |
How can we improve?
How can we improve?